Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv™ Smart InfraSight

Vertiv™ Smart InfraSight is a web-based monitoring application that provides consolidated data from RDU-A. It offers features such as 3D modeling, alarms notification, door access and HD camera surveillance. It is a product positioned for SMB and small enterprises in the EDGE/mid-market segment.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Healthcare
  • Government
  • Manufacturing
  • Telecom
  • Transportation

Features

Vertiv™ Smart InfraSight takes data from Liebert® RDU-A devices and represents it into a 3D model for one glance monitoring. With the RDU-A auto-discovery and drag-and-drop 3D modelling features, you can configure the software and start monitoring power usage, temperature, humidity and HD video streams in minutes. Vertiv™ Smart InfraSight also allows you to control access via access cards. Vertiv™ Smart InfraSight Features: Alarm notifications via email, SMS and on-screen icons Auto discovery of Liebert® RDU-A devices Drag-and-drop 3D modelling Power usage, temperature and humidity monitoring Up to 9 HD video streams Entry control via access cards REST API protocol compliant
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location