Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert HPC-L and HPC-M, Freecooling Chillers

The Liebert HPC freecooling chiller is the ultimate chilled water-based solution delivering high efficiency and reliability. Ideal for data center applications with cooling needs ranging from 350 kW to above 20 MW.

Best Suited For:
  • Retail and Wholesale
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Oil and Gas
  • Telecom
  • Transportation

The Liebert HPC freecooling chiller is the ultimate chilled water-based solution delivering high efficiency and reliability. Its freecooling and compressor functioning options make it ideal for data center applications with cooling needs ranging from 350 kW to above 20 MW. Three different sound emission versions offer the possibility to choose standard or unrivalled low noise levels. The built-in freecooling section together with the "Supersaver" system, guarantee the complete integration with indoor air conditioning units and allow significant energy savings, while increasing the system’s lifetime and reliability. The unit’s maximum efficiency is reached through the leveraging of its freecooling capability and the embedded iCOM control function, which ensures the efficient management of system load sharing, further maximizing performance.

Benefits

100% Cooling Availability Advanced iCOM Control logic and components aimed at guaranteeing maximum availability Fast start ramp ensures immediate restoration of chiller operation Enhanced management of availability and redundancy as a result of the flexible iCOM teamwork logics
  Extremely Low Operating Costs Significant freecooling capacity results in the reduction of compressors’ working hours Maximized efficiency as a result of state-of-the-art technologies such as EC Fans and Electronic Expansion Valve Further minimization of the total cooling system energy consumption allowed by the iCOM teamwork logics
  Extremely Low Noise Innovative EC fans and special acoustic insulations guarantee the greatest comfort. Three noise level versions available.

Features

Freecooling:Integrated freecooling system to enhance energy savings and increase reliability. Fast Start Ramp:Ensures immediate restoration of chiller operation following a power restart. This reliable technology allows the activation sequence to begin 20 seconds after power restoration, ensuring water temperatures remain stable. iCOMControl:The iCOM software has been developedto specifically ensure the intelligent control of the units within the dynamic data center environment. Screw Compressors:Excellent performance is ensured both at full and partial load as a result of the continuous capacity control system integrated within the control logic. EC Fans:High efficiency EC motors guarantee a 25% saving in energy consumption compared to traditional AC motors. EC fans are further optimized for operation, eliminating electromagnetic-related noise and minimizing overall sound emission. Supersaver:This unique functioning mode may be set up in combination with the LiebertPCW in order to additionally enhance energy savings. This function allows the floor-mount units to communicate via LAN with the freecooling chiller, automatically increasing water temperature when the thermal load decreases. This in turn enhances the system’s seasonal efficiency and freecooling operating time.
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location