Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert® XD Refrigerant-Based Cooling Modules

Liebert® XD refrigerant-based cooling modules deliver high-density cooling with highly flexible configurations for floor-mount, rack-mount and ceiling-mount applications.

Get Design Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Services Spotlight

Check out
Vertiv’s Liquid
Cooling Services!

Benefits

Highly efficient Require little or no floorspace Cools more than 30 kW per rack Requires little or no floor space. Highly scalable expansion without interrupting cooling operations

Features

High heat-density cooling modules Mount above, between or on racks Use pumped refrigerant technology Available in nominal capacities of 160kW (46 tons) for 60 hz applications and 130kW (37 tons) for 50 hz applications

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location