Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

BDSU

The Alber BDSUi and BDSU-50 Battery Monitoring Systems are ideally suited for 12- and 16-volt sealed batteries.

BDS-256XL

The BDS–256XL is a stand–alone battery monitor for UPS applications. It monitors 2V-16V batteries, however is optimized to monitor 2V VLA cells.

CRT-400 Cellcorder

Front view of the Alber Cellcorder CRT-400 Cell Resistance Tester

The Cellcorder™ CRT-400 Cell Resistance Tester is specially designed to strictly comply with IEEE standards for testing batteries.

Digital Battery Hydrometer

The DMA35 is a handheld, stand-alone digital specific gravity and electrolyte temperature meter suitable for demanding industrial environments.

BCT-2000

The BCT-2000 tests any size string up to 256 cells, performs constant current capacity and power capacity tests, supports UPS testing, and more.

Continuous Load Units

The Continuous Load Unit provides the load during a capacity test and can be used with the BCT-2000, the BDS-256XL monitor or as a standalone with the Manual Control Box.

Battery Xplorer Enterprise

The BXE has an intuitive user-interface permitting easy review of battery condition and analysis along with probable cause and corrective actions of alarm conditions.

BCTI

Receive battery status and parameters every 4 seconds with the Vertiv Albér BCTI (Battery Capacity Testing Interface).
 

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location