Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Infrared Services

Most electrical equipment generates heat during normal operations. Usually, this heat is safely dissipated on its own. However, problems can develop when components generate excessive heat due to corrosion, loose connections, or overload. Infrared (IR) inspections identify these abnormal thermal rises in electrical and mechanical equipment before they cause an unplanned outage.

Contact Us Get Brochure
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Retail and Wholesale

Benefits

Earlier detection of problems minimizes major system damage or unplanned downtime
Better compliance with safety standards and most insurance company recommendations is achieved with annual IR scans
Fewer emergency repairs and maintenance costs are the result of regular detection and correction of hot spots that could lead to expensive downtime
Improved system reliability is achieved as IR services mitigate the deterioration of electrical connections that could result in fire or electrical breakdown

Features

Online, non-intrusive testing requires no physical contact with energized equipment
Expert analysis and advanced testing equipment are vital for accurate infrared inspection 
Comprehensive reporting includes color-digitized thermograms, as well as recommendations for corrective action
Brochures and Data Sheets
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location