Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Troubleshooting, Repair & Parts

As electrical equipment ages, components begin to wear and insulation deteriorates. This eventually leads to failure that can cost you millions unless you can quickly identify the problem, troubleshoot, and repair. Properly repaired assets increase system availability and improve performance.

Contact Us Get Brochure
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution

Benefits

Extended equipment life occurs as fixed equipment will operate more efficiently minimizing adverse effects on infrastructure aging
Delayed capital expenses result from the ability to repair equipment rather than replace it  
Improved availability and performance is seen when equipment functionality is restored or when equipment is retrofitted with the latest technology

Features

Inspection and electrical tests are performed to understand “as found” conditions
Disassembly and/or removal of components such as arc-chutes allows for closer inspection to determine physical integrity
Replacement of worn parts occurs as needed
Reconditioning of current-carrying elements is performed 
Cleaning of components includes bead-blasting and polishing
Reassembly is completed per manufacturer specifications
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location