Trabajar con un representante de Vertiv te permite configurar diseños complejos para adaptarlos a tus necesidades únicas. Si eres una empresa que busca orientación técnica para un gran proyecto, Vertiv puede proporcionarte el apoyo que necesitas.

Más información

Muchos clientes trabajan con un partner reseller de Vertiv para comprar productos Vertiv para sus aplicaciones de TI. Los partners tienen una amplia formación y experiencia, y están en una posición única para especificar, vender y dar soporte a soluciones completas de TI e infraestructura utilizando productos Vertiv.

Buscar un reseller

¿Ya sabes lo que necesitas? ¿Quieres la comodidad de comprar y enviar de manera online?‎ Algunas categorías de productos Vertiv pueden adquirirse a través de un reseller online.


Encuentra un reseller online

¿Necesitas ayuda para elegir un producto? Habla con un especialista de Vertiv altamente cualificado para que te ayude a encontrar la solución adecuada para ti.



Ponte en contacto con un especialista de Vertiv



GXE3-6000IRT4UXL

GXE3-6000IRT4UXL
Part Number Description

External Battery Cabinet

GXE3-EBC192VRT2U

External Battery Cabinet

Replacement Battery Kit

GXE3-192VBATKIT

Replacement Battery Kit

Power Distribution with Maintenance Bypass

VMBC-20KIRT4U

Maintenance Bypass with hardwired input, (Qty 3) IEC 309, (Qty 12) IEC C13/C19 Combo outlets, and hardwired output.

Management and Monitoring

IS-UNITY-SNMP

10/100 Mbit Ethernet SNMP, Device Web Page, with MIB and configuration cable

IS-UNITY-DP

Same as IS-UNITY-SNMP plus SN series environmental sensor support

RELAYCARD-PG

Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS.

USB485I

USB to RS-485 adapter for Modbus/RTU and BACnet/MSTP support

UPS Management Software

Vertiv™ Power Insight

Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the optional IS-UNITY network management card.

Vertiv™ Power Assist

Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection.

Environmental Sensors

SN-Z01

Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area

SN-Z02

Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack.

SN-Z03

Integrated Temperature and Humidity Sensor

SN-T

Sensor Single Modular Temperature Probe

SN-TH

Modular Sensor | Temperature Humidity Rack Monitoring

SN-2D

Two-Door Switch Monitor Sensor Probe With Two Inputs

SN-3C

Three Dry Contact Input Monitor Sensor

Extended Warranty

RUPS-WE1-005

1 Year Warranty Extension

RUPS-WE3-005

3 Year Warranty Extension

Services

RUPS-PE5-005

Power Emergency Service

RUPS-PEP5-005

Power Emergency Premier

PS-RUPS-ST85-005

Installation 8x5

PS-RUPS-ST247-005

Installation 24x7

GXE3-10KIRT5UXL

GXE3-10KIRT5UXL
Part Number Description

External Battery Cabinet

GXE3-EBC240VRT3U

External Battery Cabinet

Replacement Battery Kit

GXE3-240VBATKIT

Replacement Battery Kit

Power Distribution with Maintenance Bypass

VMBC-20KIRT4U

Maintenance Bypass with hardwired input, (Qty 3) IEC 309, (Qty 12) IEC C13/C19 Combo outlets, and hardwired output.

Management and Monitoring

IS-UNITY-SNMP

10/100 Mbit Ethernet SNMP, Device Web Page, with MIB and configuration cable

IS-UNITY-DP

Same as IS-UNITY-SNMP plus SN series environmental sensor support

RELAYCARD-PG

Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS.

USB485I

USB to RS-485 adapter for Modbus/RTU and BACnet/MSTP support

UPS Management Software

Vertiv™ Power Insight

Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the optional IS-UNITY network management card.

Vertiv™ Power Assist

Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection.

Environmental Sensors

SN-Z01

Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area

SN-Z02

Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack.

SN-Z03

Integrated Temperature and Humidity Sensor

SN-T

Sensor Single Modular Temperature Probe

SN-TH

Modular Sensor | Temperature Humidity Rack Monitoring

SN-2D

Two-Door Switch Monitor Sensor Probe With Two Inputs

SN-3C

Three Dry Contact Input Monitor Sensor

Extended Warranty

RUPS-WE1-006

1 Year Warranty Extension

RUPS-WE3-006

3 Year Warranty Extension

Services

RUPS-PE5-006

Power Emergency Service

RUPS-PEP5-006

Power Emergency Premier

PS-RUPS-ST85-006

Installation 8x5

PS-RUPS-ST247-006

Installation 24x7

PARTNERS
Descripción general
El Rincón de las Ingenierías
Inicio de sesión de partners

Idioma y ubicación