Trabajar con un representante de Vertiv te permite configurar diseños complejos para adaptarlos a tus necesidades únicas. Si eres una empresa que busca orientación técnica para un gran proyecto, Vertiv puede proporcionarte el apoyo que necesitas.

Más información

Muchos clientes trabajan con un partner reseller de Vertiv para comprar productos Vertiv para sus aplicaciones de TI. Los partners tienen una amplia formación y experiencia, y están en una posición única para especificar, vender y dar soporte a soluciones completas de TI e infraestructura utilizando productos Vertiv.

Buscar un reseller

¿Ya sabes lo que necesitas? ¿Quieres la comodidad de comprar y enviar de manera online?‎ Algunas categorías de productos Vertiv pueden adquirirse a través de un reseller online.


Encuentra un reseller online

¿Necesitas ayuda para elegir un producto? Habla con un especialista de Vertiv altamente cualificado para que te ayude a encontrar la solución adecuada para ti.



Ponte en contacto con un especialista de Vertiv



Why lithium-ion?

Lithium-ion Energy Storage Systems (ESS) have numerous advantages over a lead acid VRLA alternative. With the higher energy density of the lithium solution comes less weight and less space advantages. The lithium system will have an increased service life over lead acid which means that the lithium installation will most likely last ten to fifteen years and will not have to be replaced every three to five years like a lead acid solution. In addition a typical lithium system will be able to operate at a higher ambient temperature than a VRLA system which can result in OPEX savings by reducing cooling costs of the facility. At today’s price levels lithium is still a slightly higher first cost choice but the above listed advantages yield a TCO over a ten year period that easily favors lithium.

Is a lithium solution safe?

Yes. A lithium ESS that has attained UL 1973 certification has been tested to have a Battery Management System (BMS) capable of detecting over voltage, over current, over temperature and under voltage conditions. The BMS will constantly monitor at a cell level for faults. Each cell is also designed with fusing and thermal vents to help reduce the possibility of a thermal runaway condition.

Do lithium batteries contain hazardous materials?

Unlike other types of battery chemistries lithium batteries do not contain toxic elements such as lead, cadmium or mercury. While deemed safe for disposal in landfills by the US Government, it is recommended that they be recycled so as not to have an environmental impact. Given the long life of the batteries and their relatively recent deployments many have not yet reached their end of life. Therefore the recycling market for lithium ESS and EV batteries has yet to mature.

Additional Resources

Contact Us

Contact our sales or support teams for more information about our power distribution products.

Vertiv™ HPL Lithium-Ion Battery Energy Storage System

Designed by data center experts for data center users, the Vertiv™ HPL battery cabinet brings you cutting edge lithium-ion battery technology to provide compelling savings on total cost of ownership, with longer battery life, lower maintenance needs, easier installation and services, safe operations and transparent information. Equipped with proven lithium-ion nickel-manganese-cobalt (NMC) battery modules that are widely used in automotive industry, the Vertiv™ HPL delivers safe, reliable and efficient energy to your critical operations whenever called upon.

PARTNERS
Descripción general
El Rincón de las Ingenierías
PARTNERS
Descripción general
El Rincón de las Ingenierías
Inicio de sesión de partners

Idioma y ubicación