The page you're viewing is for Spanish (LATAM) region.

Modelo de Producto

DCE Accessories

Vertiv offers the following Ship Loose Accessory Categories for the DCE Rack. Airflow Management, Shelves and Support brackets, Grounding, Cable Management, Vertical Cable Management, and Top Panel Mount Cable Manager.

Obtener el folleto Obtener el manual
Login to Save for Later
Resulta ideal para:
  • Banca, finanzas y seguros
  • Centro de datos/Coubicación/Hosting
  • Educación
  • Gobierno
  • Salud
  • Telecomunicaciones

Beneficios

Flexibility:
Removable High Density Cable Entry Top Panel allows for customized Top Panels for Cable Entry or Chimney roofs to be applied without having to change the entire rack.
Tool-less removable doors, can either be right hand or left hand hinged
Infinitely depth adjustable 19” rails
Integrated cable management features, accepts Vertiv tool-less cable management accessories, allowing for rapid Moves, Adds, and Changes
Simple integration of power, cooling and monitoring equipment
Secure & Safe:
Easy External Baying
Locking door handles
Split locking side panels for easy installation and handling
3 Hinges on doors for added rigidity
3000 lbs. static, 2500 lbs. dynamic weight load capacities
Certifications: EIA310E, UL2416, BAA/TAA, IBC2012
Lowest Total Cost of Ownership:
Order racks directly from the factory configured how you need them
Easy installation saves time and money: lift off hinges, split side panels, 19-rail adjustment, U markings on 19-rails, low profile casters, tool-less accessories
Button Mount PDU/Cable management rails allows for tool-less installation of PDU’s
Leveling feet accessible through the frame, allows for rapid leveling
Excellent value for features, durability and price
Integral part of the total data center solutions from Vertiv saves time and money on configuration and integration
 

Características

DCE server rack cabinets are available in 24U, 42U, 45U, 48U heights.
Widths of 600mm, 700mm or 800mm; and depths of 1100 or 1200mm.
Each rack is optimized for cable management and airflow management. 
Each rack includes: single perforated locking front door, split locking perforated rear doors,split locking side panels, Cable Entry Top Cover, two pair of EIA 19” Rails, two full height PDU
Mounting/Cable Management brackets, baying brackets and installation hardware.
Select Sizes available in Qty’s of 20 in 5 Days.
Non-Stock Standards 4-6 weeks
Standard Color RAL 7021(Black), RAL 7035 available  
 

The DCE Rack System shall be configurable as a basic four-post open rack, a cabling and distribution enclosure or a complete server enclosure. DCE Racks shall include EIA-310E standard rack-mount rails. The core systems shall be factory-assembled, ready for the installation of customer-supplied electronic equipment. All DCE basic open rack, distribution and server enclosures shall be flexible and field-upgradeable with doors, panels, UPS, power distribution and fan options.

The DCE Rack System shall be configurable as a basic four-post open rack, a cabling and distribution enclosure or a complete server enclosure. DCE Racks shall include EIA-310E standard rack-mount rails. The core systems shall be factory-assembled, ready for the installation of customer-supplied electronic equipment. All DCE basic open rack, distribution, and server enclosures shall be flexible and field-upgradeable with doors, panels, UPS, power distribution and fan options.

* Para ver descargas específicas de modelos, debe ir a la página de producto específica del modelo al seleccionar el nombre del modelo en el gráfico de especificaciones arriba.

Encuentre el contacto de su región

Contactos de soporte de productos

Mostrando contactos para California, 91733, USA Cambiar
[QA] Test Office Name One
Test Office Location One Texas 75001 USA
Áreas de interés de producto: Unidades de suministro ininterrumpido de energía (UPS), Sistemas de energía de CC, Sistemas industriales de CA y CC, Distribución de energía, Conmutadores de transferencia de potencia, Energía eólica, Iluminación de emergencia, Monitoreo y control de la energía, Gerenciamiento Térmico, Soluciones Integradas, Gabinetes para Exteriores, Racks y contención, Software, Monitoreo
[QA] Test Office Name One corina test support
Test Office Location One Texas 75001 USA
Áreas de interés de producto: Unidades de suministro ininterrumpido de energía (UPS), Sistemas de energía de CC, Sistemas industriales de CA y CC, Distribución de energía, Conmutadores de transferencia de potencia, Energía eólica, Iluminación de emergencia, Monitoreo y control de la energía, Gerenciamiento Térmico, Soluciones Integradas, Gabinetes para Exteriores, Racks y contención, Software, Monitoreo

Preguntas Frecuentes

Q
What does the DCE come with?
A
The DCE is available in 24U, 42U, 45U, and 48U heights. Widths of 600mm, 700mm, or 800mm and Depths of 1100mm and 1200mm. Each rack includes: single perforated front door, Split perforated rear doors, Locking handles front and rear, 2 pairs split side panels, Cable entry top cover, 2 sets of 19" EIA Rails, 2 Full height rack PDU Mounting / Cable management brackets, casters and leveling feet, Baying brackets, along with Installation Hardware package.
Q
Can the DCE have different locks?
A
No, the doors and side panels cannot be keyed differently. But there is a combination Lock handles available for the front and rear doors.
Q
Is the DCE available in white (RAL7035)?
A
Yes, Along with our standard RAL721 Black.
Q
Can the DCE be bayed (Clustered) with the side panels on?
A
Yes
Q
Are the doors reversible?
A
Yes, the doors can either be right hand or left hand hinged. They come from the factory Right hand hinged.

Idioma y ubicación