The page you're viewing is for Spanish (LATAM) region.

Familia de productos

Liebert SN Sensors

The Liebert SN environmental sensor family provides a wide range of sensors for monitoring temperature, humidity, leak detection and other conditions.

Encontrar un contacto de ventas Obtener el folleto Obtener el manual
Resulta ideal para:
  • Banca, finanzas y seguros
  • Centro de datos/Coubicación/Hosting
  • Educación
  • Gobierno
  • Salud
  • Manufactura
  • Telecomunicaciones

Descripción general de especificaciones de modelos
Liebert SN-2D Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  
Liebert SN-T Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  
Liebert SN-TH Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  
Liebert SN-3C Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  
Liebert SN-L Leak Detection Sensor
Sensor   Supplied bracket or cable tie   Through communications cable   Single leak cable input   2.75 in   2.25 in   0.875 in   0.25 lb  
Liebert SN-Z01 Integrated Temperature Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     0.625 in   2 in   0.75 in   0.25 lb  
Liebert SN-Z02 Integrated Temperature Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  
Liebert SN-Z03 Integrated Temperature and Humidity Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  

Beneficios

Auto-configuration
Highly flexible configurations
Fast installation and operation
Can be connected in a string that includes a combination of modular and integrated sensors

Características

Auto-configuration
Can be connected in a string that includes a combination of modular and integrated sensors
Compatible with the Liebert MPX and Liebert MPH rack PDUs, Liebert RDU-S monitoring devices and Liebert IS-UNITY DP Communications Card
Available as integrated sensors that can be placed in any area, including within a rack, to monitor temperature and humidity levels
Available as modular sensors with separate probes and cables to monitor temperature, humidity, door switches, smoke and water detection.

Integrated configurations (cable and sensor integrated):
SN-Z01 - Integrated cable with a single temperature probe
SN-Z02 - Integrated cable with three temperature probes
SN-Z03 - Integrated cable with three temperature probes and a single humidity probe

Modular configurations (cables and sensors separate):
SN-T – Single temperature sensor with 1 probe
SN-TH – Single temperature and humidity sensor with 2 probes
SN-2D – Door switch, with 1 probe
SN-3C – Digital input, with 3 inputs
Liebert SN-L - Leak detection, with 20’ long detection cable compatible with the Liebert IS-UNITY-DP communications card.

Encuentre el contacto de su región

Contactos de soporte de productos

Mostrando contactos para California, 91733, USA Cambiar
[QA] Test Office Name One
Test Office Location One Texas 75001 USA
Áreas de interés de producto: Unidades de suministro ininterrumpido de energía (UPS), Sistemas de energía de CC, Sistemas industriales de CA y CC, Distribución de energía, Conmutadores de transferencia de potencia, Energía eólica, Iluminación de emergencia, Monitoreo y control de la energía, Gerenciamiento Térmico, Soluciones Integradas, Gabinetes para Exteriores, Racks y contención, Software, Monitoreo
[QA] Test Office Name One corina test support
Test Office Location One Texas 75001 USA
Áreas de interés de producto: Unidades de suministro ininterrumpido de energía (UPS), Sistemas de energía de CC, Sistemas industriales de CA y CC, Distribución de energía, Conmutadores de transferencia de potencia, Energía eólica, Iluminación de emergencia, Monitoreo y control de la energía, Gerenciamiento Térmico, Soluciones Integradas, Gabinetes para Exteriores, Racks y contención, Software, Monitoreo
3 contact office types
California USA
Áreas de interés de producto: Monitoreo

Idioma y ubicación