The page you're viewing is for Spanish (LATAM) region.

Modelo de Producto

Liebert SN-TH Sensor

The Liebert SN-TH modular sensor is a single temperature and humidity sensor with two probes, supporting a custom string, modular design with separate sensors and cables. Liebert SN sensors are designed to assist in monitoring conditions within a rack and can be placed in any area to read temperature and humidity.

Encontrar un contacto de ventas Obtener el folleto Obtener el manual
Resulta ideal para:
  • Banca, finanzas y seguros
  • Centro de datos/Coubicación/Hosting
  • Educación
  • Gobierno
  • Salud
  • Manufactura
  • Telecomunicaciones

Beneficios

Auto-configuration
Highly flexible configurations
Fast installation and operation
Can be connected in a string that includes a combination of modular and integrated sensors

Características

Auto-configuration
Can be connected in a string that includes a combination of modular and integrated sensors
Compatible with the Liebert MPX and Liebert MPH rack PDUs, Liebert RDU-S monitoring devices and Liebert IS-UNITY DP Communications Card
Available as integrated sensors that can be placed in any area, including within a rack, to monitor temperature and humidity levels
Available as modular sensors with separate probes and cables to monitor temperature, humidity, door switches, smoke and water detection.

Integrated configurations (cable and sensor integrated):
SN-Z01 - Integrated cable with a single temperature probe
SN-Z02 - Integrated cable with three temperature probes
SN-Z03 - Integrated cable with three temperature probes and a single humidity probe

Modular configurations (cables and sensors separate):
SN-T – Single temperature sensor with 1 probe
SN-TH – Single temperature and humidity sensor with 2 probes
SN-2D – Door switch, with 1 probe
SN-3C – Digital input, with 3 inputs
Liebert SN-L - Leak detection, with 20’ long detection cable compatible with the Liebert IS-UNITY-DP communications card.

* Para ver descargas específicas de modelos, debe ir a la página de producto específica del modelo al seleccionar el nombre del modelo en el gráfico de especificaciones arriba.

Encuentre el contacto de su región

Contactos de soporte de productos

Mostrando contactos para California, 91733, USA Cambiar
[QA] Test Office Name One
Test Office Location One Texas 75001 USA
Áreas de interés de producto: Unidades de suministro ininterrumpido de energía (UPS), Sistemas de energía de CC, Sistemas industriales de CA y CC, Distribución de energía, Conmutadores de transferencia de potencia, Energía eólica, Iluminación de emergencia, Monitoreo y control de la energía, Gerenciamiento Térmico, Soluciones Integradas, Gabinetes para Exteriores, Racks y contención, Software, Monitoreo
[QA] Test Office Name One corina test support
Test Office Location One Texas 75001 USA
Áreas de interés de producto: Unidades de suministro ininterrumpido de energía (UPS), Sistemas de energía de CC, Sistemas industriales de CA y CC, Distribución de energía, Conmutadores de transferencia de potencia, Energía eólica, Iluminación de emergencia, Monitoreo y control de la energía, Gerenciamiento Térmico, Soluciones Integradas, Gabinetes para Exteriores, Racks y contención, Software, Monitoreo
3 contact office types
California USA
Áreas de interés de producto: Monitoreo

Idioma y ubicación