The page you're viewing is for French (Canada) region.

Tools & Applications

Tour the Liebert DSE 400kW Free-Cooling Solution

Colocation, cloud hosting and large enterprise data centers are turning to larger capacity cooling units that can easily scale, be quickly deployed and offer high efficiency and low peak power. The Liebert DSE 400kW packaged solution is the world’s largest capacity, pumped refrigerant free-cooling system, providing highly efficient and reliable water-free cooling for data centers. Available for building perimeter or rooftop installations, the packaged unit provides a very competitive total cost of ownership.

Calculate Your Savings With Cooling Unit Retrofits

Are your cooling units wasting energy? You might be able to solve that with variable speed EC fans or drives. Take a minute to calculate the potential savings with upgraded Liebert technologies in your existing cooling systems.

Liebert EXL S1 360 Interactive Experience

The Liebert EXL S1 UPS interactive tool allows users to visualize and explore key features and benefits of this innovative UPS. You can see inside the cabinets, understand how it addresses optional features and spin it 360 degrees. Expore it now

Channel Product Selector

Use the Vertiv Channel Selector tool to find the best Rack PDU, IT Management, or Single Phase UPS solution to meet your needs

GXT4 Interactive Runtime Graph

This interactive graph provides detailed run time information for various load levels and extended runtime battery cabinets for the GXT4 Online UPS product family

Free Cooling Economizer Calculator

The Liebert DSE free cooling system is a breakthrough technology that reduces both energy and water consumption. It is the first pumped refrigerant economization system for data centers, providing free cooling throughout much of the year in many locations. Using the Free Cooling Economization Calculator, you can see how much economization is estimated based on geographic location, loads and other operating parameters. These calculations are estimates and should not be construed as results you would achieve in an actual installation.

IT Management and Rack PDU Product Selectors

The tools will help you select the right KVM, rack PDU, or small UPS for your requirements.

SmartRow 360

The SmartRow DCR is a comprehensive self-contained, pre-engineered, highly efficient package that reduces the time, complexity, and cost associated with planning, deploying, and operating row-based installations. The SmartRow offering puts you in control. It features the industry's finest power, cooling and management technologies that can work in virtually any room – and it can be deployed in just weeks.

Langue et localisation