The page you're viewing is for French (EMEA) region.

Famille de produit

Circuit Breaker Testing and Maintenance

Circuit breakers play a critical role in protecting the people and equipment in your critical facility, and they are integral in limiting the damage should a fault occur. But like all electrical components, circuit breakers can and do fail. Comprehensive NETA-based testing and maintenance services ensure circuit breakers work when they are needed.

Obtenir la brochure
Adapté aux applications suivantes:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Manufacturing

Avantages

Increased system availability occurs as operational issues are regularly identified and corrected
Improved worker safety happens when circuit breakers operate per specifications
Reduced unplanned downtime is due to elimination of circuit breaker malfunctions or failures
Lower overall maintenance costs are achieved due to ongoing oversight of assets that reduces larger, more costly issues
Proper protection for your critical equipment requires proper circuit breaker performance achieved through maintenance
Longer equipment operating life happens as the protection system is optimized to remove factors that cause premature aging

Caractéristiques

NETA-certified acceptance testing and maintenance ensures proper operation of protective devices and protection for the electrical system\
Setting verification in accordance with your facility’s short circuit/coordination study ensures circuit breakers will trip according to specifications
Infrared scans provide early detection of hot spots that can lead to costly and dangerous problems if not addressed
Arc flash studies help mitigate potential electrical hazards for personnel who work on or near energized circuits, and include recommendations for bringing your facility into compliance with critical safety regulations
 

Trouver votre Contact Région

Contacts Assistance Produits

Afficher des contacts pour California, 91733, USA Modifier
TEST
TEST California 90001 USA
Domaines d'intérêt Services : Maintenance préventive
IMPartner Link Test

Langue & Localisation