The page you're viewing is for French (EMEA) region.

Famille de produit

Liebert UPS Preventive Maintenance

Downtime in a data center that supports business-critical operations is not an option. While Liebert UPS units are designed for reliability, they do contain life-limited components that must be proactively serviced to ensure your UPS will work properly when it is needed. Having a preventive maintenance program delivered by industry leaders is the single most important step you can take to maximize UPS availability.

Obtenir la brochure
Adapté aux applications suivantes:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Healthcare
  • Retail and Wholesale

Avantages

Dramatically increased power system availability occurs as incipient problems are corrected
Better mean time between failures (MTBF) is achieved when maintenance is performed by expert technicians on a regular basis
Improved critical system reliability happens due to ongoing problem prevention
Less unplanned downtime is possible due to regular oversight of a UPS and its critical components 
Lower total cost of service is due to the implementation of a maintenance program that optimizes system performance and minimizes emergency repairs

Caractéristiques

Temperature check on all breakers, connections, and associated controls identifies hot spots that could lead to much larger problems
Complete visual inspection of the larger power system  helps uncover incipient failures before they impact your business 
Component replacements are performed for equipment that has failed or shows signs of potential failure
Factory Change Notices (FCN) are implemented to ensure your UPS is up-to-date and performing optimally

Trouver votre Contact Région

Contacts Assistance Produits
Afficher des contacts pour California, 91733, USA Modifier
TEST
TEST California 90001 USA
Domaines d'intérêt Services : Maintenance préventive
IMPartner Link Test

Langue & Localisation