Liebert IntelliSlot Unity Communications Cards
Provides Web access, environmental sensor data, and third-party customer protocols for Vertiv equipment. The cards employ Ethernet and RS-485 networks to monitor and manage a wide range of operating parameters, alarms and notifications. Provides a communication interface to Trellis, LIFE Services, Liebert Nform, and third-party building and network management applications.
この製品がダッシュボードに保存されました
後で参照するために、この製品がダッシュボードに保存されました。 保存する必要がなくなった項目は、ダッシュボードから簡単に削除できます。
保存して後で使用するには、ログインするかアカウントを作成してください
- 銀行、金融、保険
- 教育
- データセンタ/コロケーション/ホスティング
- 政府機関
- ヘルスケア
- 小売および卸売
- 電気通信
Liebert IntelliSlot Unity Communications Cards
Provides Web access, environmental sensor data, and third-party customer protocols for Vertiv equipment. The cards employ Ethernet and RS-485 networks to monitor and manage a wide range of operating parameters, alarms and notifications. Provides a communication interface to Trellis, LIFE Services, Liebert Nform, and third-party building and network management applications.
- 銀行、金融、保険
- 教育
- データセンタ/コロケーション/ホスティング
- 政府機関
- ヘルスケア
- 小売および卸売
- 電気通信
仕様
Liebert IntelliSlot Unity Communications Interface Card provides Trellis, LIFE Services and Liebert Nform enablement as well as Web access, environmental sensor data, and third-party customer protocols for Emerson Network Power equipment. The cards employ Ethernet and RS-485 networks to monitor and manage a wide range of operating parameters, alarms and notifications.
Liebert IntelliSlot Unity Communications Interface Card provides Trellis, LIFE Services and Liebert Nform enablement as well as Web access, environmental sensor data, and third-party customer protocols for Emerson Network Power equipment. The cards employ Ethernet and RS-485 networks to monitor and manage a wide range of operating parameters, alarms and notifications.
|
Vertiv™ Liebert® IS-Unity Communications Card
|
||||||||
|---|---|---|---|---|---|---|---|---|
| Unity Communication Cards | IntelliSlot Port in device | Web (HTTP/HTTPS) | 7 to 12VDC; 3.6W maximum power consumption | RJ-45 10/100 Ethernet, RJ-45 RS-485, RJ-45 Sensor | 1.45 | 2.97 | 5.2 | 0.4 |
| さらに製品情報を見る |
メリット
特長
- Liebert® IntelliSlot™ Card API User Guide SL-70969
- Vertiv™ Liebert® IntelliSlot™ Modbus and BACnet Protocols Reference Guide SL-28170
- Vertiv™ Liebert® IS-UNITY-DP User Manual for Liebert Mini-Mate2 and Liebert DataMate
- Vertiv™ BACnet Protocol Implementation Conformance Statement Reference Guide SL-52647
*モデル専用のダウンロードを参照するには、上の仕様チャートでモデル名を選択して、モデル専用の製品ページに移動する必要があります。
よくあるご質問
- Q
- Can I obtain a list of the supported SNMP Traps and parameters from the card?
- A
- Yes, once SNMP is enabled on the card the SNMP data available from the managed device is available on the Download menu display from the managed device tab. Consult the User Manual for more details.
- Q
- How many SNMP Trap targets can I configure in the Liebert IntelliSlot Unity Card?
- A
- 20
- Q
- Can I obtain a list of the supported Modbus and BACnet data from the card?
- A
- Yes, once Modbus and/or BACnet is enabled on the card the enabled protocol data available from the managed device is available on the Download menu display from the managed device tab. Consult the User Manual for more details.
- Q
- Is the Liebert IntelliSlot Unity Card hot-swappable?
- A
- Yes, you will not be required to shutdown your equipment to install this card.
- Q
- What Vertiv products are supported by the IS-UNITY-DP and IS-UNITY-LIFE cards?
- A
- Most UPS and Thermal Management products - see the Unity User Manual for the complete list.