Vertivの製造担当者と連携すると、複雑な設計をお客様独自のニーズに合わせて構成することが可能になります。大規模なプロジェクトに関する技術的ガイドが必要な組織に対して、Vertivは十分なサポートを提供いたします。

詳細を見る

Vertiv再販業者パートナーと連携して、多くのお客様がITアプリケーション用のVertiv製品を購入しています。パートナーは、広範なトレーニングと経験を積み、ITおよびインフラに関するソリューション全体をVertiv製品で明確にし、販売、サポートを行うという独自の立場を構築しています。

再販業者を見つける

ご自身に必要なものについて特定済みですか? 便利なオンラインショッピングおよび配送をご希望ですか? 特定のカテゴリーのVertiv製品は、オンライン再販業者を通じて購入可能です。


販売代理店のECサイトを検索

製品選択にサポートが必要ですか? Vertivの有能なスペシャリストにご相談ください。お客様に最適なソリューションをご提案いたします。



Vertivのスペシャリストに問い合わせる

Avocent KVM-over-IP switches provide a single point of access to critical systems data locally or around the world.

   1025x285-KVM-over-IP-graphic_277508_0.jpg

What Does Remote Access Do?

Remotely manage and administer devices/applications

Troubleshoot device issues remotely

Reduces physical access to devices

Assign and manage user access to devices

What is the Value to the Customer?

Efficient provisioning and operation of devices

Faster recovery time
Reduced unexpected operating costs (OPEX)

Prevents unauthorized user access to devices
Prevents inadvertent shutdowns
Prevents power overload/unbalanced loads

Prevents unauthorized system changes

Without Avocent KVM-over-IP switches and DSView Software, Users must be physically located at the device to perform operational or recovery/emergency tasks. This often involves time and expense of dispatching staff to remote locations or entering a secure location.

  1045x458-kvm-over-ip-graphic-2_277528_0.jpg

Avocent KVM over IP Switch Solutions

MergePoint Unity KVM Switches

The Avocent MergePoint Unity KVM over IP Switch provides IT administrators a complete remote management solution to access and control servers, networking equipment and other devices found in data centers and branch offices.

  • Meet service level agreements and minimize downtime through a unified approach that provides IT administrators a faster method to diagnose, reconfigure, or restore equipment.
  • Virtual Media support enables USB media such as CD-ROMs, flash memory, and external drives to be virutally attached to a remote server's USB port.
  • CAC/Smart Card Support allows remote or local users to map a USB-based smart card reader to the attached servers and authenticate using their smart cards.
  • FIPS 140-2 compliance based on the FIPS 140-2 validated cryptographic modules (certificate number 1051).
  • Remote KVM sessions support HTML5 which eliminates the need to install a Java on clients.

Avocent DSView Software

The Avocent DSView software manages your Avocent hardware via secured web-browser-enabled sessions of infrastructure controls.

  • Get remote access to servers and the network infrastructure incorporating a hub-spoke framework for database redundancy and distributed access.
  • Provides detailed event tracking, session logging, and alert notifications.
  • Securely and conveniently combine access to out-of-band and in-band services.

AV 3000 AutoView KVM Switches

The Avocent AV3000 AutoView KVM series offers consolidated server management options for small data centers and remote/branch/offices.

  • Simplify local and remote access to your IT infrastructure with best-in-class, field-proven line of Avocent switches.
  • Switches can be tiered to provide consolidated management of up to 256 targets.
  • Common Access Card (CAC)/Smart Card support with encryption and password protection provides security you can depend on.

Avocent® SFIQ VGA Dongle

The Avocent SFIQ-VGA dongle provides users a low profile, KVM solution with better cable management.​

  • Smaller form factor interface adapter for high-resolution VGA, USB keyboard, mouse, CAC and USB 2.0 HS
  • Low profile IQ module with a detachable 12-inch USB cable
  • Compatible with all Avocent MergePoint Unity (MPU) digital KVM switches
PARTNERS
概要
Consultants Corner
PARTNERS
概要
Consultants Corner
Partner Login

言語と地域