The page you're viewing is for Japanese (Japan) region.

All of our units are engineered and manufactured for durability and long life, providing trouble free performance and energy efficient operation.

  

Each unit features a fully welded, structural base frame, available in conventional painted steel, in stainless steel for caustic atmospheres, such as coastal installations, or in aluminum where corrosion resistance and light weight are required. 

Casing panels are offered in 2” and 4” depths, and also come with your choice of galvanized steel, stainless steel, and aluminum materials. Insulation choices include fiberglass, foam, and mineral wool. Casings and bases are offered with a full thermal break. 

To ensure the highest quality and compatibility, we manufacture critical components including coils, fans, dampers, louvers, and electrical control panels.  This unique capability allows us to maintain the highest level of quality while providing the benefits of true single-source responsibility to our customers.  An added benefit is the elimination of potential delays and errors caused by component delivery and design issues.

言語と地域