Vertivの製造担当者と連携すると、複雑な設計をお客様独自のニーズに合わせて構成することが可能になります。大規模なプロジェクトに関する技術的ガイドが必要な組織に対して、Vertivは十分なサポートを提供いたします。

詳細を見る

Vertiv再販業者パートナーと連携して、多くのお客様がITアプリケーション用のVertiv製品を購入しています。パートナーは、広範なトレーニングと経験を積み、ITおよびインフラに関するソリューション全体をVertiv製品で明確にし、販売、サポートを行うという独自の立場を構築しています。

再販業者を見つける

ご自身に必要なものについて特定済みですか? 便利なオンラインショッピングおよび配送をご希望ですか? 特定のカテゴリーのVertiv製品は、オンライン再販業者を通じて購入可能です。


販売代理店のECサイトを検索

製品選択にサポートが必要ですか? Vertivの有能なスペシャリストにご相談ください。お客様に最適なソリューションをご提案いたします。



Vertivのスペシャリストに問い合わせる

Hybrid Solutions

Renewable energy solutions for telecom and remote network edge applications

The Vertiv Advantage

With the rollout of 5G and network expansion a constant reality, telecom operators are faced with new challenges in their critical infrastructure. In addition to ultra-fast broadband and low latency, they also need a cost-efficient approach to increasing energy demands. Renewable energy is more viable than ever, especially in remote locations where stable utility power remains a challenge.

Vertiv’s hybrid solutions for telecom sites are extremely rugged and built to adapt to your site needs. Our energy systems are designed to support renewable energy sources, such as solar. Hybrid solutions can be deployed virtually anywhere, including network edge and remote telecom sites.

DOWNLOAD BROCHURE

When to deploy hybrid solutions?

Hybrid solutions are ideal in remote locations where there is no reliable utility power source or if maintenance and access to the site is difficult or costly. Hybrid solutions such as off-grid solar and on-grid solar help you increase operational savings.

 Image
Off-Grid Solar

Solar is the primary energy source backed by solar batteries and optional standby genset.

 Image
Off-Grid Hybrid / CDC

Solar supplements genset usage together with high-cyclic charge/discharge batteries.

 Image
Poor Grid

Solar used as primary source with batteries and optional genset available when grid is down.

 Image
On Grid

Solar power with standby batteries reduce cost on the grid.

Featured Products

NetSure 531

The NetSure™ 531 wall-mounted power supply system with high-frequency switching rectifier is a communication power supply system providing high reliability, high power density, high performance and full digitalization designed by Vertiv.

NetSure 731

The NetSure 731 series is an embedded, high-efficiency sub-rack power system . It is designed to meet the demands of shared BTS sites for multiple tenants.

Vertiv EPC Series

Integrating power supply system, environment monitoring system, temperature control system and backup power system, the EPC Series can provide a stable and reliable operating environment for base station equipment as well as realize centralized power management and remote monitoring.

HSS Series Solar Subrack

The HSS488 series solar sub rack provides an easy, interruption free and economical solution to upgrade a legacy DC power system. HSS488 series solar sub rack was built in with high efficiency solar MPPT converter S48-2000e3 which provides ultra-high efficiency of more than 96%.

Featured Success Story

Vodafone Uses Vertiv's Hybrid Energy Storage Solution to Offer Broadband Solution in Rural New Zealand

Vodafone is one of the world's largest telecommunications companies providing a wide range of services including voice, messaging and data across mobile and fixed networks.

Working with Vertiv, Vodafone and the NZ Government have improved mobile coverage and high-speed wireless broadband for thousands of locals and visitors in the region through a reliable and cost-effective enclosure that could provide off-grid continuous power; reduce fossil fuel consumption; lower maintenance costs and ensure enhanced reliability.

全文を読む
PARTNERS
概要
Consultants Corner
PARTNERS
概要
Consultants Corner
Partner Login

言語と地域