Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.

리셀러 찾기

필요한 것이 무엇인지 이미 알고 계십니까? 온라인 구매 및 배송의 편리함을 원하십니까? 특정 범주의 Vertiv 제품은 온라인 리셀러를 통해 구매할 수 있습니다.


온라인 리셀러 찾기

제품 선택에 도움이 필요하십니까? 여러분에게 적합한 솔루션을 안내할 수 있는 우수한 Vertiv 전문가와 상담하십시오.



Vertiv 전문가에게 문의하기

High Density Modular Cooling

Flexible Cooling Solutions for High Heat Density Systems

High density modular cooling systems deliver energy-efficient and flexible cooling solutions for data centers with more than 30kW per rack. They are available in open or closed architecture and pumped refrigerant-based or water-based technology. These solutions allow expansion without interruption of cooling operations using optional pre-charged flexible piping with threaded quick connect fitting.

Refrigerant-based units are best to use around electronic equipment as they operate at low pressure in the piping circuit and become gas at room conditions. They support a hot aisle/cold aisle approach. They come in floor-mount, rack-mount and ceiling-mount configurations so they require little or no floor space.

Water-based cooling solutions come in rack enclosures or door-mounted models. They leverage the building’s current chilled water system. They offer an alternative heat removal solution to critical applications where the hot aisle/cold aisle approach to cooling is not practical.

Some of these units have easily-installed rack fan unit to provide airflow and energy-efficient design. 

High Density Modular Cooling Systems are designed for high density equipment requiring precise cooling and protection, communication enclosure, data centers and servers.

View Rack Cooling products

Related Links

Freecooling, Evaporative and Adiabatic Cooling Technologies inData Center Applications

The traditional cooling approach considers open aisle architectures with return air temperatures to cooling units between 22-26°C and supply air temperatures to the data center between 10-14°C to be considered standard.

Aim to Optimize Your Data Center’s Health This Year

Know the Four Vital Signs of a Reliable, Efficient Data Center

When Consolidating Your Data Center Infrastructure, Don’t Overlook Your IT Management Processes

For most IT execs and managers, job performance is measured on the efficiency of data center operations. Unfortunately, the complexity of modern data centers sure doesn’t make it easy to be efficient.

PARTNERS
개요
파트너 로그인

언어 & 지역