Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.

리셀러 찾기

필요한 것이 무엇인지 이미 알고 계십니까? 온라인 구매 및 배송의 편리함을 원하십니까? 특정 범주의 Vertiv 제품은 온라인 리셀러를 통해 구매할 수 있습니다.


온라인 리셀러 찾기

제품 선택에 도움이 필요하십니까? 여러분에게 적합한 솔루션을 안내할 수 있는 우수한 Vertiv 전문가와 상담하십시오.



Vertiv 전문가에게 문의하기

제품군

Liebert EFC, Evaporative Freecooling Solution

The Liebert EFC is equipped with the most advanced industry technology. The system includes indirect air-to-air heat exchange and evaporative cooling technology all in one footprint. The Liebert EFC is capable of reducing air temperatures by leveraging on the evaporative cooling principle. Through this technology, the Liebert EFC can thus achieve pPUE levels of 1.03 ensuring top energy efficiency, as well as minimized operating costs.

브로슈어 다운로드
Login to Save for Later
적합한 용도:
  • Banking Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data CenterColocationHosting
  • Government
  • Retail and Wholesale
  • Telecom
  • Transportation

Indirect evaporative freecooling units, equipped with the most advanced industry technology, including indirect air-to-air heat exchange and evaporative cooling technology all in one footprint, ensuring top energy efficiency and minimized operating costs.

복지

Evaporative cooling extends indirect freecooling operation all year round
Each unit is independent from one another, ensuring maximized availability and efficiency
Internal white space is reduced to a minimum, as the unit is installed externally
Simplified installation: easier management of power cabling, pipes and water, not needed inside the white space   
Downsizing of the electrical infrastructure allows savings in CAPEX of 6-8%
Achieves pPUE levels in the range of 1.03 – 1.08

특징

Integrated Chilled Water Coil or Direct Expansion System: These technologies ensure the unit's operation even in climates characterized by extreme humidity levels or severe temperature peaks
iCOMTM Control: Ensures high level management of the units to work together as a single system, thus optimizing room temperature and airflow. Furthermore, it features a new 7” touch screen display for quicker and easier data readability
Eurovent Certified Heat Exchanger: Eurovent certification guarantees that Liebert EFC heat exchangers undergo independent testing, thus delivering rating accuracy and enhancing the unit's reliability
Liebert EC Fan: The new generation of fans installed in the Liebert EFC ensures silent operation and increases the overall efficiency of the unit
SmartAisle™ Control Logic: Optimizes internal air volumes and temperature according to specific server needs, ensuring that not a single Watt is wasted

*모델별 다운로드를 보려면 위 사양 차트에서 모델명을 선택하여 모델별 제품 페이지로 가야 합니다.

PARTNERS
개요
파트너 로그인

언어 & 지역