Vertiv™ PowerIT Basic Rack PDU
Vertiv™ PowerIT Basic rack PDUs (rPDU) provide reliable power distribution to critical IT equipment within a rack or cabinet. Basic rPDUs are available in a variety of electrical and receptacle configurations. Every unit is 100% tested for reliability and functionality.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
Vertiv™ PowerIT Basic Rack PDU
Vertiv™ PowerIT Basic rack PDUs (rPDU) provide reliable power distribution to critical IT equipment within a rack or cabinet. Basic rPDUs are available in a variety of electrical and receptacle configurations. Every unit is 100% tested for reliability and functionality.
Warranty: Vertiv™ PowerIT Basic Rack PDU comes with a standard five-year limited warranty.Specifications
Vertiv™ PowerIT Basic rack PDUs (rPDU) provide reliable power distribution to critical IT equipment within a rack or cabinet. Basic rPDUs are available in a variety of electrical and receptacle configurations. Basic rPDUs meet all compliance requirements, and every unit is 100% tested for reliability and functionality,
|
VP9562
|
||||||||
|---|---|---|---|---|---|---|---|---|
| 15A | 120V | 120V | (10) 5-15R | Rack | ||||
| See more product information | ||||||||
|
VP1U60A0
|
||||||||
| 63A | 2P + E (IP44) | 240V | (36) Combination Outlet C13/C19 | Vertical | 3.5 | 2.6 | 19 | |
| See more product information | ||||||||
|
VP1U60A1
|
||||||||
| 63A | 2P + E (IP44) | 240V | (24) Combination Outlet C13/C19 | Vertical | 2 | 2.6 | 19 | |
| See more product information | ||||||||
|
VP1U60A2
|
||||||||
| 63A | 3P + N + E (IP44) | 240/415V WYE | (36) Combination Outlet C13/C19 | Vertical | 2 | 2.6 | 19 | |
| See more product information | ||||||||
|
VP1U62A0
|
||||||||
| 63A | 2P + E (IP44) | 240V | (24) Combination Outlet C13/C19 | Horizontal | 3.48 | 17.12 | 12 | 19 |
| See more product information | ||||||||
|
VP9563
|
||||||||
| 20A | 120V | 120V | (10) 5-20R | Rack | ||||
| See more product information | ||||||||
|
VP1UA0A1
|
||||||||
| 80A | Hardwired Input | 240/415V WYE | (36) Combination Outlet C13/C19 | Vertical | 3.8 | 3 | 19 | |
| See more product information | ||||||||
|
VP9571A
|
||||||||
| 30A | 208V | 208V | (12) C13 | Rack | ||||
| See more product information | ||||||||
|
VP7541
|
||||||||
| 30A | 208V | 208V | (20) C13 / (4) C19 | Rack | ||||
| See more product information | ||||||||
|
VP9567
|
||||||||
| 15A | 120V | 120V | (14) 5-15R | Rack | ||||
| See more product information | ||||||||
|
VP1NA0A0
|
||||||||
| 28.8kW | 1~ 240V/3~ Delta 208V | 208V | 3.8 | 3 | 19 | |||
| See more product information |
Benefits
- Reliable power distribution to critical IT equipment.
- Every unit is 100% tested for reliability and functionality to ensure units function as designed.
- North American units are UL listed in accordance with common data center and insurance provider requirements.
- Vertiv™ PowerIT Basic Rack PDU comes with a standard five-year limited warranty.
- Save time and money by pre-integrating Vertiv™ PowerIT rPDUs with the VR Rack. Contact your local sales representative to get started.
Features
- Available in vertical and horizontal rackmount form factors.
- Flexibility to meet a broad range of requirements, with a variety of electrical and receptacle configurations available.
- Simple and quick installation in all standard racks or cabinets with included mounting brackets.
- TAA compliant.
- Vertiv™ PowerIT Power Distribution Unit Installer Guide SL-70639
- Vertiv™ PowerIT Basic Rack PDU Installer User Guide SL-80146.pdf
- Vertiv™ PowerIT Upgradeable PDU and Universal PDU Quick Installation Guide (SL-70646)
- Vertiv™ PowerIT IMD-5M Replacement Guide SL-71238
- Safety and Regulatory Statements
- Vertiv™ PowerIT HM-Series rPDUs Safety and Quick Installation Guide EN SL-80307
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.