------------------------------------------------------------ -- Vertiv Energy Systems (EES) -- Power MIB ------------------------------------------------------------ NETSURE-NCU-MIB DEFINITIONS ::= BEGIN IMPORTS MODULE-IDENTITY, OBJECT-TYPE, NOTIFICATION-TYPE, Integer32, Counter32, enterprises FROM SNMPv2-SMI TEXTUAL-CONVENTION, DisplayString, DateAndTime FROM SNMPv2-TC; powerMIB MODULE-IDENTITY LAST-UPDATED "202004060836Z" ORGANIZATION " Vertiv Tech Co. Ltd" CONTACT-INFO " Vertiv Corp. 1510 Kansas Ave. Lorain, OH" DESCRIPTION " Vertiv Tech Co. Ltd Power MIB, revision J." ::= { enterprises 6302 2 1 } ------------------------------------------------------------ -- Node definitions ------------------------------------------------------------ ees OBJECT IDENTIFIER ::= { enterprises 6302 } global OBJECT IDENTIFIER ::= { ees 2 } ------------------------------------------------------------ -- Textual conventions ------------------------------------------------------------ Status ::= TEXTUAL-CONVENTION STATUS current DESCRIPTION " This integer value represents the operational or administrative status of the system. Also used as alarm severity. Depending on situation there may be limits on allowed values. Operational values: (1) unknown - status has not yet been defined (2) normal - there are no activated alarms (3) warning - OA, lowest level of 'abnormal' status (4) minor - A3 (5) major - MA (6) critical - CA, highest level of 'abnormal' status Administrative values: (7) unmanaged (8) restricted (9) testing (10) disabled" SYNTAX INTEGER { unknown(1), normal(2), warning(3), minor(4), major(5), critical(6), unmanaged(7), restricted(8), testing(9), disabled(10) } StatusChange ::= TEXTUAL-CONVENTION STATUS current DESCRIPTION " Indicates 'activated' (1) or 'deactivated' (2) alarm events." SYNTAX INTEGER { activated(1), deactivated(2) } ------------------------------------------------------------ -- 1.1 Identification of the plant { powerMIB 1 } ------------------------------------------------------------ ident OBJECT IDENTIFIER ::= { powerMIB 1 } identManufacturer OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION " The name of the equipment manufacturer." ::= { ident 1 } identModel OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION " The manufacturers model designation of the power system." ::= { ident 2 } identControllerFirmwareVersion OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION " The firmware (software) version of the controller." ::= { ident 3 } identName OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-write STATUS current DESCRIPTION " The name of the power plant. This object should be set by the administrator." ::= { ident 4 } identSNMPCfgVer OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION " The snmp cfg version" ::= { ident 5 } identControllerSerialNumber OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION " The serial number of this controller" ::= { ident 6 } ------------------------------------------------------------ -- 1.2 System values { powerMIB 2 } ------------------------------------------------------------ system OBJECT IDENTIFIER ::= { powerMIB 2 } systemStatus OBJECT-TYPE SYNTAX Status MAX-ACCESS read-only STATUS current DESCRIPTION " Status of the complete plant (highest alarm). One of (1) unknown - status has not yet been defined (2) normal - there are no activated alarms (3) warning - OA, lowest level of 'abnormal' status (4) minor - A3 (5) major - MA (6) critical - CA, highest level of 'abnormal' status (7) unmanaged (8) restricted (9) testing (10) disabled" ::= { system 1 } systemVoltage OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION " System voltage, stored as mV, including positive or negative sign. The integer 2147483647 represents invalid value." ::= { system 2 } systemCurrent OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION " System current, stored as mA, including positive or negative sign. The integer 2147483647 represents invalid value." ::= { system 3 } systemUsedCapacity OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION " Used capacity, stored as % of the total capacity. The integer 2147483647 represents invalid value." ::= { system 4 } -- ------------------------------------------------------------------------ -- 1.2.5. Battery group -- ------------------------------------------------------------------------ psBattery OBJECT IDENTIFIER ::= { system 5 } psBatteryVoltage OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "Battery voltage, stored as mV, including positive or negative sign. The integer 2147483647 represents invalid value." ::= { psBattery 1 } psTotalBatteryCurrent OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "Battery current, stored as mA, including positive or negative sign. The integer 2147483647 represents invalid value." ::= { psBattery 2 } psLowestBatteryCapacity OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION " Calculated capacity, stored as % of the total capacity. Lowest available capacity for multiple battery strings. The integer 2147483647 represents invalid value." ::= { psBattery 3 } psBatteryTable OBJECT-TYPE SYNTAX SEQUENCE OF PSBatteryEntry MAX-ACCESS not-accessible STATUS current DESCRIPTION "Battery Table." ::= { psBattery 5 } psBatteryEntry OBJECT-TYPE SYNTAX PSBatteryEntry MAX-ACCESS not-accessible STATUS current DESCRIPTION "Battery Measurement Table Entry." INDEX { psBatteryIndex } ::= { psBatteryTable 1 } PSBatteryEntry ::= SEQUENCE { psBatteryIndex Integer32, psBatteryCurrent Integer32, psBatteryName DisplayString, psBatteryCapacity Integer32, psBatteryCapacityPercent Integer32, psBatteryRatedCapacity Integer32 } psBatteryIndex OBJECT-TYPE SYNTAX Integer32(1..16777215) MAX-ACCESS read-only STATUS current DESCRIPTION "Automatically generated index object." ::= { psBatteryEntry 1 } psBatteryCurrent OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "Battery current in mA." ::= { psBatteryEntry 2 } psBatteryName OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Battery shunt name." ::= { psBatteryEntry 3 } psBatteryCapacity OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "Battery capacity in Ah." ::= { psBatteryEntry 4 } psBatteryCapacityPercent OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "Battery capacity in percent." ::= { psBatteryEntry 5 } psBatteryRatedCapacity OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION "Battery capacity in Ah * 1000." ::= { psBatteryEntry 6 } -- ------------------------------------------------------------------------ -- 1.2.6. the psInput group -- ------------------------------------------------------------------------ psInput OBJECT IDENTIFIER ::= { system 6 } psInputLineAVoltage OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The AC line A voltage, stored as mV. The integer 2147483647 represents invalid value." ::= { psInput 1 } psInputLineBVoltage OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The AC line B voltage, stored as mV. The integer 2147483647 represents invalid value." ::= { psInput 2 } psInputLineCVoltage OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The AC line C voltage, stored as mV. The integer 2147483647 represents invalid value." ::= { psInput 3 } psInputPhaseACurrent OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The AC Phase A current, stored as mA. The integer 2147483647 represents invalid value." ::= { psInput 4 } psInputPhaseBCurrent OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The AC Phase B current, stored as mA. The integer 2147483647 represents invalid value." ::= { psInput 5 } psInputPhaseCCurrent OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The AC Phase C current, stored as mA. The integer 2147483647 represents invalid value." ::= { psInput 6 } -- ------------------------------------------------------------------------ -- 1.2.7. the temperatures -- ------------------------------------------------------------------------ psTemperature OBJECT IDENTIFIER ::= { system 7 } psTemperature1 OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The first route temperature, stored as 0.001 Celsius degree. The integer 2147483647 represents invalid value." ::= { psTemperature 1 } psTemperature2 OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The second route temperature, stored as 0.001 Celsius degree. The integer 2147483647 represents invalid value.." ::= { psTemperature 2 } psTemperatureTable OBJECT-TYPE SYNTAX SEQUENCE OF PSTemperatureEntry MAX-ACCESS not-accessible STATUS current DESCRIPTION "Temperature Measurement Table." ::= { psTemperature 3 } psTemperatureEntry OBJECT-TYPE SYNTAX PSTemperatureEntry MAX-ACCESS not-accessible STATUS current DESCRIPTION "Temperature Measurement Table Entry." INDEX { psTemperatureIndex } ::= { psTemperatureTable 1 } PSTemperatureEntry ::= SEQUENCE { psTemperatureIndex Integer32, psTemperatureMeasurement Integer32, psTemperatureName DisplayString, psTemperatureType INTEGER, psTemperatureAlarmStatus INTEGER } psTemperatureIndex OBJECT-TYPE SYNTAX Integer32(1..71) MAX-ACCESS read-only STATUS current DESCRIPTION "Temperature Probe Number " ::= { psTemperatureEntry 1 } psTemperatureMeasurement OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "Temperature Value In degrees Centigrade * 1000." ::= { psTemperatureEntry 2 } psTemperatureName OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Configured Temperature Probe Name." ::= { psTemperatureEntry 3 } psTemperatureType OBJECT-TYPE SYNTAX INTEGER { none(0), ambient(1), battery(2) } MAX-ACCESS read-only STATUS current DESCRIPTION "Temperature Probe Type " ::= { psTemperatureEntry 4 } psTemperatureAlarmStatus OBJECT-TYPE SYNTAX INTEGER { high(0), low(1), fail(2), none(3) } MAX-ACCESS read-only STATUS current DESCRIPTION "Temperature Probe Alarm Status " ::= { psTemperatureEntry 5 } psStatusCommunication OBJECT-TYPE SYNTAX INTEGER { unknown(1), normal(2), interrupt(3) } MAX-ACCESS read-only STATUS current DESCRIPTION "The status of communication with the Power System. interrupt(3) indicates some errors occurred between Power System and agent." ::= { system 8 } psStatusBatteryMode OBJECT-TYPE SYNTAX INTEGER { unknown(1), floatCharging(2), shortTest(3), bcForTest(4), manualTesting(5), planTesting(6), acFailTesting(7), acFail(8), manualBC(9), autoBC(10), cyclicBC(11), masterBC(12), masterBT(13) } MAX-ACCESS read-only STATUS current DESCRIPTION "The status of battery modes, FloatCharging(2), ShortTest(3), BoostChargingForTest(4), ManualTesting(5), PlanTesting(6), ACFailTesting(7), ACFail(8), ManualBoostCharging(9), AutoBoostCharging(10), CyclicBoostCharging(11), MasterBoostCharging(12), MasterBateryTesting(13)." ::= { system 9 } -- ------------------------------------------------------------------------ -- 1.2.10. the SM series group(only get number of SM series) -- ------------------------------------------------------------------------ psSMNumber OBJECT IDENTIFIER ::= { system 10 } psSMACNumber OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The number of SM AC module." ::= { psSMNumber 1 } psSMBATNumber OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The number of SM BAT module." ::= { psSMNumber 2 } psSMIONumber OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "The number of SM IO module." ::= { psSMNumber 3 } -- ------------------------------------------------------------------------ -- 1.2.11. Rectifier group -- ------------------------------------------------------------------------ psRectifier OBJECT IDENTIFIER ::= { system 11 } numberOfInstalledRectifiers OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION " number of rectifiers, stored as integer. The integer 2147483647 represents invalid value." ::= { psRectifier 1 } numberOfRectifiersCommunicating OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION " number of rectifiers communicating, stored as integer. The integer 2147483647 represents invalid value." ::= { psRectifier 2 } rectifiersUsedCapacity OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION " Used capacity, stored as % of the total capacity. The integer 2147483647 represents invalid value." ::= { psRectifier 3 } psRectifierTable OBJECT-TYPE SYNTAX SEQUENCE OF PSRectifierEntry MAX-ACCESS not-accessible STATUS current DESCRIPTION " Table holding information about indivual rectifiers." ::= { psRectifier 4 } psRectifierEntry OBJECT-TYPE SYNTAX PSRectifierEntry MAX-ACCESS not-accessible STATUS current DESCRIPTION " An entry (conceptual row) in the rectifierInfoTable." INDEX { psRectifierIndex } ::= { psRectifierTable 1 } PSRectifierEntry ::= SEQUENCE { psRectifierIndex Integer32, psRectifierProductNumber DisplayString, psRectifierHWVersion DisplayString, psRectifierSWVersion DisplayString, psRectifierSerialNumber DisplayString, psRectifierCurrent Integer32, psRectifierIdent DisplayString, psRectifierFail StatusChange } psRectifierIndex OBJECT-TYPE SYNTAX Integer32(1..16777215) MAX-ACCESS read-only STATUS current DESCRIPTION "Automatically generated index object." ::= { psRectifierEntry 1 } psRectifierProductNumber OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Rectifier Product Number." ::= { psRectifierEntry 2} psRectifierHWVersion OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Rectifier Hardware Revision." ::= { psRectifierEntry 3} psRectifierSWVersion OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Rectifier Software Revision." ::= { psRectifierEntry 4} psRectifierSerialNumber OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Rectifier Serial Number." ::= { psRectifierEntry 5} psRectifierCurrent OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "Rectifier Current." ::= { psRectifierEntry 6} psRectifierIdent OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Rectifier physical location identifier." ::= { psRectifierEntry 7} psRectifierFail OBJECT-TYPE SYNTAX StatusChange MAX-ACCESS read-only STATUS current DESCRIPTION " The type of alarm change. One of (1) activated (2) deactivated" ::= { psRectifierEntry 8} -- ------------------------------------------------------------------------ -- 1.2.12. the Distribution -- ------------------------------------------------------------------------ psDistribution OBJECT IDENTIFIER ::= { system 12 } psTotalLoadCurrent OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION " Total Load current, stored as mA. The integer 2147483647 represents invalid value." ::= { psDistribution 1 } psDistributionLoadTable OBJECT-TYPE SYNTAX SEQUENCE OF PSDistributionLoadEntry MAX-ACCESS not-accessible STATUS current DESCRIPTION "Distribution Table." ::= { psDistribution 2 } psDistributionLoadEntry OBJECT-TYPE SYNTAX PSDistributionLoadEntry MAX-ACCESS not-accessible STATUS current DESCRIPTION "Distribution Measurement Table Entry." INDEX { psDistributionLoadIndex } ::= { psDistributionLoadTable 1 } PSDistributionLoadEntry ::= SEQUENCE { psDistributionLoadIndex Integer32, psDistributionLoadCurrent Integer32, psDistributionLoadName DisplayString } psDistributionLoadIndex OBJECT-TYPE SYNTAX Integer32(1..268386303) MAX-ACCESS not-accessible STATUS current DESCRIPTION "Automatically generated index object." ::= { psDistributionLoadEntry 1 } psDistributionLoadCurrent OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "Distribution current in mA." ::= { psDistributionLoadEntry 2 } psDistributionLoadName OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Distribution name." ::= { psDistributionLoadEntry 3 } psDistributionGeneralTable OBJECT-TYPE SYNTAX SEQUENCE OF PSDistributionGeneralEntry MAX-ACCESS not-accessible STATUS current DESCRIPTION "Distribution Table." ::= { psDistribution 3 } psDistributionGeneralEntry OBJECT-TYPE SYNTAX PSDistributionGeneralEntry MAX-ACCESS not-accessible STATUS current DESCRIPTION "Distribution Measurement Table Entry." INDEX { psDistributionGeneralIndex } ::= { psDistributionGeneralTable 1 } PSDistributionGeneralEntry ::= SEQUENCE { psDistributionGeneralIndex Integer32, psDistributionGeneralCurrent Integer32, psDistributionGeneralName DisplayString } psDistributionGeneralIndex OBJECT-TYPE SYNTAX Integer32(1..268386303) MAX-ACCESS not-accessible STATUS current DESCRIPTION "Automatically generated index object." ::= { psDistributionGeneralEntry 1 } psDistributionGeneralCurrent OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "Distribution current in mA." ::= { psDistributionGeneralEntry 2 } psDistributionGeneralName OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Distribution name." ::= { psDistributionGeneralEntry 3 } -- ------------------------------------------------------------------------ -- 1.2.13. Converter group -- ------------------------------------------------------------------------ psConverter OBJECT IDENTIFIER ::= { system 13 } numberOfInstalledConverters OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION " number of converters, stored as integer. The integer 2147483647 represents invalid value." ::= { psConverter 1 } numberOfConvertersCommunicating OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION " number of converters communicating, stored as integer. The integer 2147483647 represents invalid value." ::= { psConverter 2 } convertersUsedCapacity OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION " Used capacity, stored as % of the total capacity. The integer 2147483647 represents invalid value." ::= { psConverter 3 } psConverterVoltage OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION " Converter voltage in mV. The integer 2147483647 represents invalid value." ::= { psConverter 4 } psTotalConverterCurrent OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION " Total Converter current in mA. The integer 2147483647 represents invalid value." ::= { psConverter 5 } psConverterTable OBJECT-TYPE SYNTAX SEQUENCE OF PSConverterEntry MAX-ACCESS not-accessible STATUS current DESCRIPTION " Table holding information about indivual converters." ::= { psConverter 6 } psConverterEntry OBJECT-TYPE SYNTAX PSConverterEntry MAX-ACCESS not-accessible STATUS current DESCRIPTION " An entry (conceptual row) in the ConverterInfoTable." INDEX { psConverterIndex } ::= { psConverterTable 1 } PSConverterEntry ::= SEQUENCE { psConverterIndex Integer32, psConverterProductNumber DisplayString, psConverterHWVersion DisplayString, psConverterSWVersion DisplayString, psConverterSerialNumber DisplayString, psConverterCurrent Integer32, psConverterIdent DisplayString, psConverterFail StatusChange } psConverterIndex OBJECT-TYPE SYNTAX Integer32(1..100) MAX-ACCESS read-only STATUS current DESCRIPTION "Automatically generated index object." ::= { psConverterEntry 1 } psConverterProductNumber OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Converter Product Number." ::= { psConverterEntry 2} psConverterHWVersion OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Converter Hardware Revision." ::= { psConverterEntry 3} psConverterSWVersion OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Converter Software Revision." ::= { psConverterEntry 4} psConverterSerialNumber OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Converter Serial Number." ::= { psConverterEntry 5} psConverterCurrent OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION "Converter Current." ::= { psConverterEntry 6} psConverterIdent OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION "Converter physical location identifier." ::= { psConverterEntry 7} psConverterFail OBJECT-TYPE SYNTAX StatusChange MAX-ACCESS read-only STATUS current DESCRIPTION " The type of alarm change. One of (1) activated (2) deactivated" ::= { psConverterEntry 8} -- ------------------------------------------------------------------------ -- 1.2.14. Control group -- ------------------------------------------------------------------------ psControl OBJECT IDENTIFIER ::= { system 14 } controlBatteryTest OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Control battery test, start(1), stop(0)." ::= { psControl 1 } controlRelay8 OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Control relay8, close(1), open(0)." ::= { psControl 2 } controlRelay7 OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Control relay7, close(1), open(0)." ::= { psControl 3 } controlRelay6 OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Control relay6, close(1), open(0)." ::= { psControl 4 } controlRelayTest OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Control Relay test, auto(2), manual(1), disabled(0)." ::= { psControl 5 } -- ------------------------------------------------------------------------ -- 1.2.15. EquipmentSignalTable -- ------------------------------------------------------------------------ psEquipmentSignalTable OBJECT-TYPE SYNTAX SEQUENCE OF EquipmentSignalTableEntry MAX-ACCESS not-accessible STATUS current DESCRIPTION " Table of indexed equipment signal values." ::= { system 15 } equipmentSignalTableEntry OBJECT-TYPE SYNTAX EquipmentSignalTableEntry MAX-ACCESS not-accessible STATUS current DESCRIPTION " An entry (conceptual row) in the psEquipment Signal Table." INDEX { psEquipmentSignalTableEntryIndex } ::= { psEquipmentSignalTable 1 } EquipmentSignalTableEntry ::= SEQUENCE { psEquipmentSignalTableEntryIndex Integer32, psEquipmentSignalValue Integer32 } psEquipmentSignalTableEntryIndex OBJECT-TYPE SYNTAX Integer32(1..268386303) MAX-ACCESS read-only STATUS current DESCRIPTION " The unique sequence number of this equipment signal." ::= { equipmentSignalTableEntry 1 } psEquipmentSignalValue OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION " Indexed equipment signal value." ::= { equipmentSignalTableEntry 2 } -- ------------------------------------------------------------------------ -- 1.2.16. Setting group -- ------------------------------------------------------------------------ psSetting OBJECT IDENTIFIER ::= { system 16 } settingFloatVoltage OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Float voltage stored as mV" ::= { psSetting 1 } settingEQChargeVoltage OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Equalize charge voltage stored as mV" ::= { psSetting 6 } settingBatteryCurrentLimit OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Battery charge current limit stored as thousandths of C10" ::= { psSetting 7 } settingResetBatteryCapacity OBJECT-TYPE SYNTAX INTEGER { yes(1) } MAX-ACCESS read-write STATUS current DESCRIPTION " Reset Battery Capacity, Voltage(1)" ::= { psSetting 8 } settingAutoEqualize OBJECT-TYPE SYNTAX INTEGER { disabled(0), enabled(1) } MAX-ACCESS read-write STATUS current DESCRIPTION " Automatic Equalize, disabled(0), enabled(1)" ::= { psSetting 9 } settingEQStartCurrent OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Equalize start current stored as thousandths of C10(0.04 to 0.08)" ::= { psSetting 10 } settingEQStartCapacity OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION "Auto Equalize start capacity in percent(0 - 99)." ::= { psSetting 11 } settingEQStopCurrent OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Equalize stop current stored as thousandths of C10(0.002 to 0.02)" ::= { psSetting 12 } settingEQStopDelay OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Equalize stop delay time stored as minutes." ::= { psSetting 13 } settingMaxEQChargeTime OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Maximum Equalize charge time stored as minutes." ::= { psSetting 14 } settingSolarMode OBJECT-TYPE SYNTAX INTEGER { disabled(0), rect-solar(1), solar(2) } MAX-ACCESS read-write STATUS current DESCRIPTION " Solar mode, Disabled(0), RECT-SOLAR(1), Solar(2)" ::= { psSetting 15 } settingSolarFloatVoltage OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Solar Float voltage stored as mV" ::= { psSetting 16 } settingSolarEQChargeVoltage OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Solar Equalize voltage stored as mV" ::= { psSetting 17 } settingRectifierFloatVoltage OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Rectifier Float voltage stored as mV" ::= { psSetting 18 } settingRectifierEQChargeVoltage OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Rectifier Equalize voltage stored as mV" ::= { psSetting 19 } settingGeneratorFunction OBJECT-TYPE SYNTAX INTEGER { disabled(0), voltage(1), batteryCapacity(2) } MAX-ACCESS read-write STATUS current DESCRIPTION " Automatic Generator Control, Disabled(0), Voltage(1), BatteryCapacity(2)" ::= { psSetting 20 } settingGeneratorStartVoltage OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Generator start voltage stored in mV" ::= { psSetting 21 } settingGeneratorManualStart OBJECT-TYPE SYNTAX INTEGER { disabled(0), active(1) } MAX-ACCESS read-write STATUS current DESCRIPTION " Generator Manual Start, Disabled(0), Active(1)" ::= { psSetting 22 } settingGeneratorStartCapacity OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-write STATUS current DESCRIPTION " Battery capacity in % * 1000" ::= { psSetting 23 } settingDIforGenerator OBJECT-TYPE SYNTAX INTEGER { none(0), di2(1), di3(2), di4(3), di5(4), di6(5), di7(6) } MAX-ACCESS read-write STATUS current DESCRIPTION " Digital input for Generator, None(0), DI2(1), DI3(2), DI4(3), DI5(4), DI6(5), DI7(6)" ::= { psSetting 24 } settingUtilityPowerPresent OBJECT-TYPE SYNTAX INTEGER { no(0), yes(1) } MAX-ACCESS read-write STATUS current DESCRIPTION " Utility Power is present, No(0), Yes(1)" ::= { psSetting 25 } ------------------------------------------------------------ -- Alarm trap counter { powerMIB 3 } ------------------------------------------------------------ alarmLastTrapNo OBJECT-TYPE SYNTAX Counter32 MAX-ACCESS read-only STATUS current DESCRIPTION " The sequence number of last submitted alarm trap, also last row in alarmTrapTable." ::= { powerMIB 3 } ------------------------------------------------------------ -- Active Alarm table { powerMIB 4 } ------------------------------------------------------------ alarmActiveAlarmTable OBJECT-TYPE SYNTAX SEQUENCE OF ActiveAlarmEntry MAX-ACCESS not-accessible STATUS current DESCRIPTION " Table holding information about the currently active alarms." ::= { powerMIB 4 } activeAlarmEntry OBJECT-TYPE SYNTAX ActiveAlarmEntry MAX-ACCESS not-accessible STATUS current DESCRIPTION " An entry (conceptual row) in the alarmTrapTable." INDEX { alarmIndex } ::= { alarmActiveAlarmTable 1 } ActiveAlarmEntry ::= SEQUENCE { alarmIndex Counter32, alarmTime DateAndTime, alarmStatusChange StatusChange, alarmSeverity Status, alarmDescription DisplayString, alarmType Integer32 } alarmIndex OBJECT-TYPE SYNTAX Counter32 MAX-ACCESS read-only STATUS current DESCRIPTION " The unique sequence number of this alarm trap." ::= { activeAlarmEntry 1 } alarmTime OBJECT-TYPE SYNTAX DateAndTime MAX-ACCESS read-only STATUS current DESCRIPTION " Date and time when event occured (local time), including timezone if supported by controller." ::= { activeAlarmEntry 2 } alarmStatusChange OBJECT-TYPE SYNTAX StatusChange MAX-ACCESS read-only STATUS current DESCRIPTION " The type of alarm change. One of (1) activated (2) deactivated" ::= { activeAlarmEntry 3 } alarmSeverity OBJECT-TYPE SYNTAX Status MAX-ACCESS read-only STATUS current DESCRIPTION " The severity of the alarm. One of (3) warning - OA, lowest level of alarm severity (4) minor - A3 (5) major - MA (6) critical - CA, highest level of alarm severity" ::= { activeAlarmEntry 4 } alarmDescription OBJECT-TYPE SYNTAX DisplayString MAX-ACCESS read-only STATUS current DESCRIPTION " Free-text description of alarm." ::= { activeAlarmEntry 5 } alarmType OBJECT-TYPE SYNTAX Integer32 MAX-ACCESS read-only STATUS current DESCRIPTION " Alarm type, i.e. an integer specifying the type of alarm." ::= { activeAlarmEntry 6 } ------------------------------------------------------------ -- Events/traps { powerMIB 5 } ------------------------------------------------------------ powerEvents OBJECT IDENTIFIER ::= { powerMIB 5 } alarmTrap NOTIFICATION-TYPE OBJECTS { alarmIndex, alarmTime, alarmStatusChange, alarmSeverity, alarmDescription, alarmType } STATUS current DESCRIPTION " An alarm trap is sent when an alarm occurs (activated) or returns to normal state (deactivated). Alarm traps are logged in alarmTrapTable. Variables in this trap: * alarmIndex - The unique sequence number of this alarm trap. * alarmTime - Date and time when event occured (local time), including timezone if supported by controller. * alarmStatusChange - (1) activated or (2) deactivated. * alarmSeverity - Integer describing the severity of the alarm. * alarmDescription - Free-text description of alarm. * alarmType - Integer indicating type of alarm." ::= { powerEvents 1 } alarmActiveTrap NOTIFICATION-TYPE OBJECTS { alarmTime, alarmSeverity, alarmDescription, alarmType } STATUS current DESCRIPTION " An alarm trap is sent when an alarm occurs (activated) Variables in this trap * alarmTime - Date and time when event occured (local time), including timezone if supported by controller. * alarmSeverity - Integer describing the severity of the alarm. * alarmDescription - Free-text description of alarm. * alarmType - Integer indicating type of alarm." ::= { powerEvents 2 } alarmCeaseTrap NOTIFICATION-TYPE OBJECTS { alarmTime, alarmSeverity, alarmDescription, alarmType } STATUS current DESCRIPTION " An alarm trap is sent when an alarm returns to normal state (clear, deactivated). Variables in this trap: * alarmTime - Date and time when event occured (local time), including timezone if supported by controller. * alarmSeverity - Integer describing the severity of the alarm. * alarmDescription - Free-text description of alarm. * alarmType - Integer indicating type of alarm." ::= { powerEvents 3 } ------------------------------------------------------------ -- End of MIB definitions ------------------------------------------------------------ END