VERTIV 
FIRMWARE RELEASE NOTES

AFFECTED MODELS: GXT5 5KVA-10KVA (HV, I)
GXT5-5000IRT5UXLN
GXT5-5000IRT5UXLE
GXT5-5000HVRT5UXLN
GXT5-6000IRT5UXLN
GXT5-6000IRT5UXLE
GXT5-6KL630RT5UXLN
GXT5-8000IRT5UXLN
GXT5-8000IRT5UXLE
GXT5-8000HVRT5UXLN
GXT5-10KIRT5UXLN
GXT5-10KIRT5UXLE
GXT5-10KHVRT5UXLN

NOTE:
Each release includes all the updates from previous releases.
If upgrading a firmware version that is several releases old, it is only necessary to install the latest.
For detailed instructions refer to the user guide.



---------------------------------------------------------------------------
2019-11-30 RELEASE

FILES:
GXT5-MCU-V170-ALL.bin
GXT5-DSP-V140(5-10K)(HV,I).bin

1. Updated the factory default setting for battery charging temperature compensation [temp compensation] from disable to enabled.  
Note: This does not change the user setting, just the factory default setting."
2. Improved the firmware update method by removing the [UPS has no output]" alarm that the user had to clear after each update.
3. Improved the firmware update method by eliminating the connected EBC notification after each update.
4. Added the ability to display an overtemp alarm coming from a connected GXT5 TDU on the GXT5-6KL630RT5UXLN, GXT5-8000HVRT5UXLN, and GXT5-10KHVRT5UXLN models.
5. Improved the battery aging calculations by setting the default initial battery running time to 0 days after full-charge at factory.
6. Increased the maximum number of possible connected external temperature sensors to 40.
7. Added to the RDU101 interface the reporting of the UPS alarm [Battery Not Qualified].
8. Updated the RDU101 interface to report the UPS ambient temperature.
9. Added support for YDN23 communications protocol.
10. Added to the command line interface reporting of the number of external battery cabinets.
11. Added to the command line interface ability to set a static IP address on the RDU101 interface.
12. Updated the command line interface so the format of the discharge time is consistent with the LCD; XX hr XX min.



---------------------------------------------------------------------------
2019-09-13 RELEASE

FILES:
GXT5-MCU-V160-ALL.bin
GXT5-DSP-V130(5-10K)(HV,I).bin

1. Added LCD pop-up notification to detect if the number of external battery cabinets changes.



---------------------------------------------------------------------------
2019-05-15 RELEASE

FILES:
GXT5-MCU-V150-ALL.bin
GXT5-DSP-V130(5-10K)(HV,I).bin

1. Updated the LCD efficiency curve in the About tab on the 10K HV to reflect 208V, instead of 230V.
2. Updated the LCD displayed Chinese language shutdown and shutoff menus.
3. Updated the RDU101 interface to allow external battery temperature sensors to be connected after power on.
4. Updated the RDU101 interface flow screen to match LCD.
5. Added to the command line interface ability to configure RDU101 network settings.
6. Updated the command line interface to increase the login timeout from 1 minute to 3 minutes.



---------------------------------------------------------------------------
2019-02-22 RELEASE

FILES:
GXT5-MCU-V140-ALL.bin
GXT5-DSP-V130(5-10K)(HV,I).bin

1. Improved the firmware update method by adding a checksum to prevent loading incorrect firmware files to the UPS.
2. Improved the battery status and output overload alarm reporting through the USB HID protocol to Windows operating systems.
3. Added the ability of the battery to remain charging during a RDU101 card firmware update.
4. Added to the RDU1010 interface battery replacement time and increased the precision of battery backup time status.
5. Updated the RDU101 interface to remove paralleling alarms for models that do not support paralleling.
6. Added support for I models "E" configurations.



---------------------------------------------------------------------------
2018-12-22 RELEASE

FILES:
GXT5-MCU-V130-ALL.bin
GXT5-DSP-V130(5-10K)(HV,I).bin

1.  Intial release. 5KVA-10KVA (HV, I)



---------------------------------------------------------------------------