Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert APM UPS, 30-600 kW

The Liebert APM is a versatile and modular, transformer-free UPS designed to operate with a maximum energy efficiency of up to 96.3% for the protection of medium to large-sized business-critical applications.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Healthcare
  • Telecom
  • Transportation

The Liebert® APM is a versatile and modular, transformer-free UPS designed to operate with a maximum energy efficiency of up to 96.3% for the protection of medium to large-sized business-critical applications.

Benefits

High efficiency for reduced TCO
Remarkable active power availability
FlexPower TechnologyTM : capacity upgrade without increasing the system footprint
Reduced MTTR and easy Serviceability
Integrated parallel and load bus synchronization
Extreme flexibility for different runtime configurations 
Reduced battery recharging time
Enabled with LIFETM remote diagnostics and preventive monitoring service
Under the Enhanced Capital Allowance (ECA) scheme, ETL listed products can claim back 100% first year capital allowance

Features

Main benefits of the Liebert APM online UPS, as an interactive infographic
Efficiency in double conversion exceeding 96%
ECO mode operation with efficiency up to 99%
Unity output power factor
Hot swappable modules
Modular redundancy as N+1 configuration
Distributed intelligence between modules
Four cabinet solutions (up to 150/300/400/600 kW)
Integrated autonomy for ratings up to 90 kW
600 kW maximum UPS system capacity
Hot swappable static bypass module (Liebert APM 50-600 kW only) 
 
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location