VERTIV 
FIRMWARE RELEASE NOTES

AFFECTED MODELS: GXT5 5KVA-10KVA (HV, I)
GXT5-5000IRT5UXLN
GXT5-5000IRT5UXLE
GXT5-5000HVRT5UXLN
GXT5-6000IRT5UXLN
GXT5-6000IRT5UXLE
GXT5-6KL630RT5UXLN
GXT5-8000IRT5UXLN
GXT5-8000IRT5UXLE
GXT5-8000HVRT5UXLN
GXT5-10KIRT5UXLN
GXT5-10KIRT5UXLE
GXT5-10KHVRT5UXLN

NOTE:
Each release includes all the updates from previous releases.
If upgrading a firmware version that is several releases old, it is only necessary to install the latest.
For detailed instructions refer to the user guide.



---------------------------------------------------------------------------
2020-05-30 RELEASE

FILES:
GXT5-MCU-V180-DSP-V150(5-10K)(HV,I).bin

1. Changed the user setting and factory default value of [Guaranteed Shutdown] to "disabled" to reflect the use-case of the majority of customers. 
2. Changed the user setting and factory default value of [Battery Periodic Test] to "enabled" to allow automatic battery self checks.  The default interval for battery self checks is 8 weeks, but this can be changed in the settings menu.
3. Improved the behavior of [Any Mode Shutdown] by checking the state of the dry contacts during power up after a utility outage and return.  If the contacts are cleared during the outage, the UPS will now power back on automatically when the utility returns.
4. Improved the complete local UPS shutdown procedure by adding step-by-step instructions to the LCD when a full shutdown is initiated.
5. Added a warning message to the RDU101 web interface showing when the UPS detects a disconnected external battery cabinet. (RDU101 FW v1.4 required.)
6. Added support for Vertiv's new Power Assist tool.
7. Improved the responsiveness of the status updates reported through the USB HID / Windows OS.
8. Added ability to switch the temperature readings from C to F.
9. Added Italian language to the LCD.
10. Changed the name of the setting [Battery Replacement Time] to [Battery Last Replaced] and updated the default time from 2017-12-14:00:00:00 to the date/time of production.
11. Corrected the issue where "unavailable" was being displayed in the [Battery Temperature] field in the RDU101 web interface.
12. Added legacy GXT4 datapoints to the RDU101 interface: BatteryCharger, BatteryFloatVoltage,  DeviceManufactureDate.  (RDU101 FW v1.4 required.)




---------------------------------------------------------------------------
2019-11-30 RELEASE

FILES:
GXT5-MCU-V170-ALL.bin
GXT5-DSP-V140(5-10K)(HV,I).bin

1. Updated the factory default setting for battery charging temperature compensation [temp compensation] from disable to enabled.  
Note: This does not change the user setting, just the factory default setting."
2. Improved the firmware update method by removing the [UPS has no output]" alarm that the user had to clear after each update.
3. Improved the firmware update method by eliminating the connected EBC notification after each update.
4. Added the ability to display an overtemp alarm coming from a connected GXT5 TDU on the GXT5-6KL630RT5UXLN, GXT5-8000HVRT5UXLN, and GXT5-10KHVRT5UXLN models.
5. Improved the battery aging calculations by setting the default initial battery running time to 0 days after full-charge at factory.
6. Increased the maximum number of possible connected external temperature sensors to 40.
7. Added to the RDU101 interface the reporting of the UPS alarm [Battery Not Qualified].
8. Updated the RDU101 interface to report the UPS ambient temperature.
9. Added support for YDN23 communications protocol.
10. Added to the command line interface reporting of the number of external battery cabinets.
11. Added to the command line interface ability to set a static IP address on the RDU101 interface.
12. Updated the command line interface so the format of the discharge time is consistent with the LCD; XX hr XX min.



---------------------------------------------------------------------------
2019-09-13 RELEASE

FILES:
GXT5-MCU-V160-ALL.bin
GXT5-DSP-V130(5-10K)(HV,I).bin

1. Added LCD pop-up notification to detect if the number of external battery cabinets changes.



---------------------------------------------------------------------------
2019-05-15 RELEASE

FILES:
GXT5-MCU-V150-ALL.bin
GXT5-DSP-V130(5-10K)(HV,I).bin

1. Updated the LCD efficiency curve in the About tab on the 10K HV to reflect 208V, instead of 230V.
2. Updated the LCD displayed Chinese language shutdown and shutoff menus.
3. Updated the RDU101 interface to allow external battery temperature sensors to be connected after power on.
4. Updated the RDU101 interface flow screen to match LCD.
5. Added to the command line interface ability to configure RDU101 network settings.
6. Updated the command line interface to increase the login timeout from 1 minute to 3 minutes.



---------------------------------------------------------------------------
2019-02-22 RELEASE

FILES:
GXT5-MCU-V140-ALL.bin
GXT5-DSP-V130(5-10K)(HV,I).bin

1. Improved the firmware update method by adding a checksum to prevent loading incorrect firmware files to the UPS.
2. Improved the battery status and output overload alarm reporting through the USB HID protocol to Windows operating systems.
3. Added the ability of the battery to remain charging during a RDU101 card firmware update.
4. Added to the RDU1010 interface battery replacement time and increased the precision of battery backup time status.
5. Updated the RDU101 interface to remove paralleling alarms for models that do not support paralleling.
6. Added support for I models "E" configurations.



---------------------------------------------------------------------------
2018-12-22 RELEASE

FILES:
GXT5-MCU-V130-ALL.bin
GXT5-DSP-V130(5-10K)(HV,I).bin

1.  Intial release. 5KVA-10KVA (HV, I)



---------------------------------------------------------------------------