Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® GXT5 750VA - 20kVA

Vertiv™ Liebert® GXT5 UPS is a single phase, online double conversion UPS solution which offers robust power outage protection and continuous power conditioning in a compact and flexible deployment system. Liebert GXT5 is ideally suited to protect critical infrastructure in both centralized and edge network applications. Liebert GXT5 comes with various models ranging from 750VA to 20kVA and in both tower or rack form factor.

Find Sales Contact Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation

Features

Available in 750VA/1/1.5/2/3/5/6/8/10/16/20kVA
Top-level on-line double conversion UPS for mission-critical application
LCD multi-language color display (gravity sensing)
On-line (VFI) mode efficiency up to 95.9% at full load
Active ECO mode efficiency up to 99%
Energy Star 2.0 certified
Controllable and programmable output sockets
Integrated solution with batteries and electronics
External battery cabinets auto-detection
Operates at full power up to 40°C (up to 50°C with derating)
Intelligent Communication ready
Safety Agency Approved Category B IEC 61000-4-5 Surges/Lightning protection capability

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Frequently Asked Questions

GXT5 (up to 3kVA capacity) can seamlessly fit in the existing setup of GXT4 (up to 3kVA capacity) of the same kVA rating without any additional considerations (no need for converter cable), and vice-versa, but with a few exceptions: a.) 36V EBC of GXT5 is not compatible with GXT4 UPS; b.) 48V EBC of GXT4 is not compatible with GXT5 750VA and 1000VA Read more on FAQ sheet attached.
Configuration can be done with no software requirement. This can be done through the Settings Submenu. There is a required password in order to access this Submenu and change parameter settings (including turning on/off programmable outlets and frequency converter functionality).
GXT5 and Multilink are not compatible. Power Assist is able to support GXT5 for shutdown via USB.
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location