VERTIV 
FIRMWARE RELEASE NOTES

AFFECTED MODELS: GXT5 5KVA-10KVA (MV)
GXT5-5000MVRT4UXLN
GXT5-6000MVRT4UXLN
GXT5-8000MVRT6UXLN
GXT5-10KMVRT6UXLN

NOTE:
Each release includes all the updates from previous releases.
If upgrading a firmware version that is several releases old, it is only necessary to install the latest.
For detailed instructions refer to the user guide.



---------------------------------------------------------------------------
2019-11-30 RELEASE

FILES:
GXT5-MCU-V170-ALL.bin
GXT5-DSP-V150(5-10K)(MV).bin

MODELS:
5KVA-10KVA (MV)

1. Updated the factory default setting for battery charging temperature compensation [temp compensation] from disable to enabled.  
Note: This does not change the user setting, just the factory default setting."
2. Improved the DSP firmware update method so that EPO connector does not have to be pulled out during update.
3. Improved the firmware update method by eliminating the connected EBC notification after each update.
4. Improved the firmware update method by removing the [UPS has no output]" alarm that the user had to clear after each update.
5. Improved the battery aging calculations by setting the default initial battery running time to 0 days after full-charge at factory.
6. Increased the maximum number of possible connected external temperature sensors to 40.
7. Updated the RDU101 interface to report the UPS ambient temperature.
8. Added to the RDU101 interface the reporting of the UPS alarm [Battery Not Qualified].
9. Added to the command line interface reporting of the number of external battery cabinets.
10. Added to the command line interface ability to set a static IP address on the RDU101 interface.
11. Updated the command line interface so the format of the discharge time is consistent with the LCD; XX hr XX min.
12. Added support for YDN23 communications protocol.



---------------------------------------------------------------------------
2019-09-13 RELEASE

FILES:
GXT5-MCU-V160-ALL.bin
GXT5-DSP-V140(5-10K)(MV).bin

1. Added LCD pop-up notification message to detect if the number of external battery cabinets changes.



---------------------------------------------------------------------------
2019-05-15 RELEASE

FILES:
GXT5-MCU-V150-ALL.bin
GXT5-DSP-V140(5-10K)(MV).bin

1. Updated the LCD displayed Chinese language shutdown and shutoff menus.
2. Updated the RDU101 interface to allow external battery temperature sensors to be connected after power on.
3. Updated the RDU101 interface flow screen to match LCD.
4. Added to the command line interface ability to configure RDU101 network settings.
5. Updated the command line interface to increase the login timeout from 1 minute to 3 minutes.



---------------------------------------------------------------------------
2019-02-22 RELEASE

FILES:
GXT5-MCU-V140-ALL.bin
GXT5-DSP-V140(5-10K)(MV).bin

1.  Initial release. 5KVA-10KVA (MV)



---------------------------------------------------------------------------

