VERTIV 
FIRMWARE RELEASE NOTES

AFFECTED MODELS: GXT5 500VA-3KVA (LV, HV, I)
GXT5-500LVRT2UXL
GXT5-750LVRT2UXL
GXT5-1000LVRT2UXL
GXT5-1500LVRT2UXL
GXT5-2000LVRT2UXL
GXT5-3000LVRT2UXL
GXT5-750IRT2UXL
GXT5-750IRT2UXLE
GXT5-1000IRT2UXL
GXT5-1000IRT2UXLE
GXT5-1500IRT2UXL
GXT5-1500IRT2UXLE
GXT5-2000IRT2UXL
GXT5-2000IRT2UXLE
GXT5-3000IRT2UXL
GXT5-3000IRT2UXLE
GXT5-3KL620RT2UXL
GXT5-3KL630RT2UXL

NOTE:
Each release includes all the updates from previous releases.
If upgrading a firmware version that is several releases old, it is only necessary to install the latest.
For detailed instructions refer to the user guide.



---------------------------------------------------------------------------
2020-05-30 RELEASE

FILES:
GXT5-MCU-V180-DSP-V180(500-3K)(LV,HV,I).bin

1. Increased the power rating of the GXT5-3KL620RT2UXL from 2700W to 3000W.
2. Expanded the output voltage selections on the GXT5-3KL620RT2UXL and GXT5-3KL630RT2UXL models to 200/208/220/230/240VAC.
3. Changed the user setting and factory default value of [Guaranteed Shutdown] to "disabled" to reflect the use-case of the majority of customers. 
4. Changed the user setting and factory default value of [Battery Periodic Test] to "enabled" to allow automatic battery self checks.  The default interval for battery self checks is 8 weeks, but this can be changed in the settings menu.
5. Improved the behavior of [Any Mode Shutdown] by checking the state of the dry contacts during power up after a utility outage and return.  If the contacts are cleared during the outage, the UPS will now power back on automatically when the utility returns.
6. Improved the complete local UPS shutdown procedure by adding step-by-step instructions to the LCD when a full shutdown is initiated.
7. Added a warning message to the RDU101 web interface showing when the UPS detects a disconnected external battery cabinet. (RDU101 v1.4 required.)
8. Added support for Vertiv's new Power Assist tool.
9. Improved the responsiveness of the status updates reported through the USB HID / Windows OS.
10. Added ability to switch the temperature readings from C to F.
11. Added Italian language to the LCD.
12. Changed the name of the setting [Battery Replacement Time] to [Battery Last Replaced] and updated the default time from 2017-12-14:00:00:00 to the date/time of production.
13. Corrected the issue where "unavailable" was being displayed in the [Battery Temperature] field in the RDU101 web interface.
14. Added legacy GXT4 datapoints to the RDU101 interface: BatteryCharger, BatteryFloatVoltage,  DeviceManufactureDate.  (RDU101 v1.4 required.)



---------------------------------------------------------------------------
2019-11-30 RELEASE

FILES:
GXT5-MCU-V170-ALL.bin
GXT5-DSP-V170(500-3K)(LV,HV,I).bin

1. Added the ability to detect within two minutes a missing internal battery when no EBCs are in use.
2. Updated the factory default setting for battery charging temperature compensation [temp compensation] from disable to enabled.  
Note: This does not change the user setting, just the factory default setting.
3. Improved the firmware update method by eliminating the connected EBC notification after each update.
4. Improved the firmware update method by removing the [UPS has no output] alarm that the user had to clear after each update.
5. Added to the command line interface reporting of the number of external battery cabinets.
6. Added to the command line interface ability to set a static IP address on the RDU101 interface.
7. Updated the command line interface so the format of the discharge time is consistent with the LCD; XX hr XX min.
8. Added to the RDU101 interface the reporting of the UPS alarm [Battery Not Qualified].
9. Updated the RDU101 interface to report the UPS ambient temperature.
10. Increased the maximum number of possible connected external temperature sensors to 40.
11. Improved the battery aging calculations by setting the default initial battery running time to 0 days after full-charge at factory.
12. Added support for YDN23 communications protocol.
13. Added support for GXT5-3000IRT2UXLN model.



---------------------------------------------------------------------------
2019-09-13 RELEASE

FILES:
GXT5-MCU-V160-ALL.bin
GXT5-DSP-V160(500-3K)(LV,HV,I).bin

1. Added LCD pop-up notification message to detect if the number of external battery cabinets changes.



---------------------------------------------------------------------------
2019-05-15 RELEASE

FILES:
GXT5-MCU-V150-ALL.bin
GXT5-DSP-V160(500-3K)(LV,HV,I).bin

1. Initial release. 500VA-3KVA (I, HV)
2. Improved the quality of the battery charging current to allow for better charging performance.
3. Improved the diagnostic alarm [auxiliary power fault].
4. Updated the LCD displayed Chinese language shutdown and shutoff menus.
5. Updated the RDU101 interface to allow external battery temperature sensors to be connected after power on.
6. Updated the RDU101 interface flow screen to match LCD.
7. Added to the command line interface ability to configure RDU101 network settings.
8. Updated the command line interface to increase the login timeout from 1 minute to 3 minutes.



---------------------------------------------------------------------------
2019-03-27 RELEASE

FILES:
GXT5-MCU-V140-ALL.bin
GXT5-DSP-V150(500-3K)(LV,HV,I).bin

1.  Updates for factory use only.



---------------------------------------------------------------------------
2019-03-15 RELEASE

FILES:
GXT5-MCU-V140-ALL.bin
GXT5-DSP-V140(500-3K)(LV,HV,I).bin

1.  Updates for factory use only.



---------------------------------------------------------------------------
2019-02-22 RELEASE

FILES:
GXT5-MCU-V140-ALL.bin
GXT5-DSP-V130(500-3K)(LV,HV,I).bin


1.  Initial release. 500VA-3KVA (LV)



---------------------------------------------------------------------------