Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® NXC UPS, 80-200 kVA

The Liebert® NXC 80 - 200 kVA range offers reliable secure power in a fully integrated package solution. Its combination of performance features, multiple internal battery configurations and three phase/single phase output flexibility, make it an ideal choice for a wide range of applications from IT and manufacturing to retail and transport.

Get Brochure
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Manufacturing
  • Healthcare
  • Transportation
  • Retail and Wholesale

Liebert® NXC offers reliable and flexible secure power in a fully integrated package solution. Its highly efficient transformer-free double conversion technology delivers installation and running cost savings. The Liebert® NXC range has been designed to optimize specific rating requirements, thus enhancing flexibility and installation space needs.

Benefits

High efficiency for reduced TCO Remarkable active poweravailability Superior generator compatibility Integrated parallel and load bus synchronization Extreme flexibility for different runtime configurations Reducedbattery recharging time Enabled with VertivTM LIFETMservices remote diagnostics and preventive monitoring service

Features

Double conversion efficiency up to 96% ECOmode efficiency up to 99% Unity output power factor Input current total harmonic distortion correction (THDi) < 3% Integrated manual bypass Battery charger up to30 kW/71A
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location