Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Vertiv Introduces New Lithium-Ion UPS and Cooling Solutions for Edge Applications in Asia

11/8/22

Singapore [August 11, 2022] – Vertiv (NYSE: VRT), a global provider of critical digital infrastructure and continuity solutions, today introduced new power and cooling solutions for the edge of the network, including the addition of lithium-ion models to one of the industry’s leading on-line UPS families. The Vertiv™ Liebert® GXT5 Lithium-Ion UPS range and the Vertiv™ Liebert® SRC-G room cooling solution are now available throughout Asia, including Australia and New Zealand.

Rackmount uninterruptible power supply (UPS) systems and high-density room cooling solutions add to portfolio of edge offerings

“We understand the growing complexities of managing computing at the edge of the network,” said Andy Liu, director for integrated rack solutions at Vertiv in Asia. “Availability, efficiency and agility are vital to our customers, and our new offerings meet these requirements, with lithium-ion technology in compact UPS, and a high-efficiency room cooling system for small IT spaces. In addition, these high-efficiency systems can support our customers’ sustainability strategies in the data center space.”

Vertiv leveraged the higher power density of lithium-ion to pack more battery runtime in the same amount of space as a typical valve-regulated lead acid (VRLA) battery. The Liebert GXT5 Lithium-Ion, ranging in sizes from 1kVA to 3kVA, also supports scalable runtime, with a 1U lithium-ion external battery cabinet (EBC). In addition, lithium-ion batteries typically last 8-10 years – roughly the lifespan of the UPS itself – compared to about 2 to 3 years for VRLA, potentially eliminating costly and inconvenient battery replacements. Lithium-ion batteries are also significantly lighter than VRLA batteries and perform better at higher temperatures, reducing the need for lower temperatures in the rack and by extension, lowering the costs of energy used for cooling. The Liebert GXT5 Lithium-Ion comes with 5 years standard warranty for both UPS unit and battery.

To meet UL standards, the lithium-ion batteries include an integrated battery management system that monitors the battery at the cell level to enable safe, efficient operation. The Vertiv™ Liebert® GXT5 Lithium-Ion is compatible with the Vertiv™ Liebert® MicroPOD, an optional maintenance bypass switch that can be installed in the rack behind the UPS, enabling maintenance to the UPS without taking the protected rack equipment offline.

Meanwhile, the Liebert® SRC-G delivers the optimal availability and efficiency in cooling small IT spaces. Available from 3 kW to 11 kW, the Liebert SRC-G is wall-mounted, occupying no ‘white space’ while providing year-round cooling to IT equipment. The CE-certified Liebert SRC -G series is capable of supporting sensible load operation year-round. It is equipped with energy-efficient EC fan technology and refrigerant R410A, together with efficient compressor technology. The Liebert SRC-G also features an advanced controller, including remote monitoring capabilities for added intelligence when managing edge IT locations.

For more information on the Vertiv Liebert GXT5 Lithium-Ion and the Vertiv Liebert SRC-G, visit Vertiv.com.

 

About Vertiv

Vertiv (NYSE: VRT) brings together hardware, software, analytics and ongoing services to enable its customers’ vital applications to run continuously, perform optimally and grow with their business needs. Vertiv solves the most important challenges facing today’s data centers, communication networks and commercial and industrial facilities with a portfolio of power, cooling and IT infrastructure solutions and services that extends from the cloud to the edge of the network. Headquartered in Columbus, Ohio, USA, Vertiv employs approximately 24,000 people and does business in more than 130 countries. For more information, and for the latest news and content from Vertiv, visit Vertiv.com.

Forward-Looking Statements

This release contains forward-looking statements within the meaning of the Private Securities Litigation Reform Act of 1995, Section 27 of the Securities Act, and Section 21E of the Securities Exchange Act. These statements are only a prediction. Actual events or results may differ materially from those in the forward-looking statements set forth herein. Readers are referred to Vertiv’s filings with the Securities and Exchange Commission, including its most recent Annual Report on Form 10-K and any subsequent Quarterly Reports on Form 10-Q for a discussion of these and other important risk factors concerning Vertiv and its operations. Vertiv is under no obligation to, and expressly disclaims any obligation to, update or alter its forward-looking statements, whether as a result of new information, future events or otherwise.

CONTACT
Katrina Tirante
T +6326203600 Ext 7666
E Katrina.Tirante@vertiv.com

Reinier Dungca
T +6326203600 Ext 7657
E Reinier.Dungca@vertiv.com

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner

Language & Location