Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® Trinergy Cube UPS, 150 kW-3.4 MW

Liebert® Trinergy™ Cube is the new generation of Vertiv™ Liebert® Trinergy™ UPS delivering unsurpassed performance to enterprise data centers. Ready to evolve with growing business demands, it offers the highest level of power availability as well as reduced TCO, minimum energy consumption and CO2 emissions.

View Interactive Infographic
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Telecom
  • Healthcare
  • Manufacturing
Warranty: This product is approved by the ETL (Energy Technology List)

Liebert Trinergy Cube delivers an unparalleled 99% maximum efficiency and up to 99.5% maximum efficiency, thus reducing operating costs to a minimum, and power density per core running up to 400 kW. Trinergy Cube is the only unit in the market which allows for hot scalability up to 3.4 MW in a single UPS and up to 27 MW in parallel. Trinergy Cube intelligently adapts load power supply to respond to the environment conditions of the installation site. The system’s I/O Box and cores are rated to operate continuously up to 55°C and provide increased performances down to 20°C. This product is approved by the ETL (Energy Technology List) for UK customers. Under the Enhanced Capital Allowance (ECA) scheme, ETL listed products can claim back 100% first year capital allowance.

Benefits

Types of modularity of the Liebert Trinergy Cube high-efficiency UPS
Uptime Enhancement 24/7 remote diagnostics Peak shifting capabilities   Flexibility Adapts tophysical space constraints Ideal for all sites: any geographical location and new or existing buildings Allows more free space for IT equipment   Adaptive Power Rating Adapts power supplied to the load to respond to the environment conditions of the installation site Optimized TCO Significant electrical infrastructure and space savings ETL listed products can claim back 100% first year capital allowance.

Features

Main benefits and advantages of 1 Trinergy Cube online UPS unit
Efficiency Adoption of a three-level NPC2 topology for both rectifier and inverter   Availability Predictive maintenance Event analysis, waveform capturing and harmonic spectrum analyses Data logging VertivTMLIFETM Services remote diagnostic and preventive monitoring embedded in the UPS   Capacity & Installation Flexibility Configurable in various layouts Simplified cable routing with unlimited input / output power connection availability Increased energy density Single unit configuration up to 3.4 MW   Smart Capacity I/O Box and cores rated to operate continuously up to 55°C and capable of providing increased performance down to 20°C Maximum input current of the UPS adjustable to meet specific protection rating requirements. Safe capacity test capability   View the Liebert Trinergy Cube Interactive Infographic

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location