VERTIV 
FIRMWARE RELEASE NOTES

AFFECTED MODELS: GXT5 16KVA-20KVA (I)
GXT5-16KIRT9UXL
GXT5-20KIRT9UXL

NOTE:
Each release includes all the updates from previous releases.
If upgrading a firmware version that is several releases old, it is only necessary to install the latest.
For detailed instructions refer to the user guide.



---------------------------------------------------------------------------
2020-05-30 RELEASE

FILES:
GXT5-MCU-V180-DSP-V130(16-20K)(I).bin

1. Changed the user setting and factory default value of [Guaranteed Shutdown] to "disabled" to reflect the use-case of the majority of customers. 
2. Changed the user setting and factory default value of [Battery Periodic Test] to "enabled" to allow automatic battery self checks.  The default interval for battery self checks is 8 weeks, but this can be changed in the settings menu.
3. Improved the behavior of [Any Mode Shutdown] by checking the state of the dry contacts during power up after a utility outage and return.  If the contacts are cleared during the outage, the UPS will now power back on automatically when the utility returns.
4. Improved the complete local UPS shutdown procedure by adding step-by-step instructions to the LCD when a full shutdown is initiated.
5. Added a warning message to the RDU101 web interface showing when the UPS detects a disconnected external battery cabinet. (RDU101 v1.4 required.)
6. Added support for Vertiv's new Power Assist tool.
7. Improved the responsiveness of the status updates reported through the USB HID / Windows OS.
8. Added ability to switch the temperature readings from C to F.
9. Added Italian language to the LCD.
10. Changed the name of the setting [Battery Replacement Time] to [Battery Last Replaced] and updated the default time from 2017-12-14:00:00:00 to the date/time of production.
11. Corrected the issue where "unavailable" was being displayed in the [Battery Temperature] field in the RDU101 web interface.
12. Added legacy GXT4 datapoints to the RDU101 interface: BatteryCharger, BatteryFloatVoltage, DeviceManufactureDate. (RDU101 v1.4 required.)




---------------------------------------------------------------------------
2019-11-30 RELEASE

FILES:
GXT5-MCU-V170-ALL.bin
GXT5-DSP-V120(16-20K)(I).bin

1.  Added the reporting of the number of external battery cabinets through the command line interface.
2.  Updated the format of the discharge time shown on the command line interface to be consistent with the LCD; XX hr XX min.
3.  Updated the command line interface networking setup to allow setting a static IP address to the RDU101 card.
4.  Set the default initial battery running time to 0 days after full-charge at factory.
5.  Improved the firmware upgrade method by removing the "UPS has no output" alarm that the user had to clear after each update.
6.  Added support for YDN23 communications protocol.
7.  Added the "Battery Not Qualified" alarm to the RDU101 interface.
8.  Added support for Vertiv's new Power Assist tool.
9.  Increased the maximum number of possible connected external temperature sensors to 40.
10. Added the temperature reading to the RDU101 interface.



---------------------------------------------------------------------------
2019-09-13 RELEASE

FILES:
GXT5-MCU-V160-ALL.bin
GXT5-DSP-V120(16-20K)(I).bin

1. Added LCD pop-up notication message if the number of detected external battery cabinets changes.



---------------------------------------------------------------------------
2019-06-04 RELEASE

FILES:
GXT5-MCU-V150-ALL.bin
GXT5-DSP-V120(16-20K)(I).bin

1. 16-20KVA I initial release.