VERTIV 
FIRMWARE RELEASE NOTES

AFFECTED MODELS: GXT5 500VA-3KVA (LV, HV, I)
GXT5-500LVRT2UXL
GXT5-750LVRT2UXL
GXT5-1000LVRT2UXL
GXT5-1500LVRT2UXL
GXT5-2000LVRT2UXL
GXT5-3000LVRT2UXL
GXT5-750IRT2UXL
GXT5-750IRT2UXLE
GXT5-1000IRT2UXL
GXT5-1000IRT2UXLE
GXT5-1500IRT2UXL
GXT5-1500IRT2UXLE
GXT5-2000IRT2UXL
GXT5-2000IRT2UXLE
GXT5-3000IRT2UXL
GXT5-3000IRT2UXLE
GXT5-3KL620RT2UXL
GXT5-3KL630RT2UXL

NOTE:
Each release includes all the updates from previous releases.
If upgrading a firmware version that is several releases old, it is only necessary to install the latest.
For detailed instructions refer to the user guide.



---------------------------------------------------------------------------
2019-11-30 RELEASE

FILES:
GXT5-MCU-V170-ALL.bin
GXT5-DSP-V170(500-3K)(LV,HV,I).bin

1. Added the ability to detect within two minutes a missing internal battery when no EBCs are in use.
2. Updated the factory default setting for battery charging temperature compensation [temp compensation] from disable to enabled.  
Note: This does not change the user setting, just the factory default setting.
3. Improved the firmware update method by eliminating the connected EBC notification after each update.
4. Improved the firmware update method by removing the [UPS has no output] alarm that the user had to clear after each update.
5. Added to the command line interface reporting of the number of external battery cabinets.
6. Added to the command line interface ability to set a static IP address on the RDU101 interface.
7. Updated the command line interface so the format of the discharge time is consistent with the LCD; XX hr XX min.
8. Added to the RDU101 interface the reporting of the UPS alarm [Battery Not Qualified].
9. Updated the RDU101 interface to report the UPS ambient temperature.
10. Increased the maximum number of possible connected external temperature sensors to 40.
11. Improved the battery aging calculations by setting the default initial battery running time to 0 days after full-charge at factory.
12. Added support for YDN23 communications protocol.
13. Added support for GXT5-3000IRT2UXLN model.



---------------------------------------------------------------------------
2019-09-13 RELEASE

FILES:
GXT5-MCU-V160-ALL.bin
GXT5-DSP-V160(500-3K)(LV,HV,I).bin

1. Added LCD pop-up notification message to detect if the number of external battery cabinets changes.



---------------------------------------------------------------------------
2019-05-15 RELEASE

FILES:
GXT5-MCU-V150-ALL.bin
GXT5-DSP-V160(500-3K)(LV,HV,I).bin

1. Initial release. 500VA-3KVA (I, HV)
2. Improved the quality of the battery charging current to allow for better charging performance.
3. Improved the diagnostic alarm [auxiliary power fault].
4. Updated the LCD displayed Chinese language shutdown and shutoff menus.
5. Updated the RDU101 interface to allow external battery temperature sensors to be connected after power on.
6. Updated the RDU101 interface flow screen to match LCD.
7. Added to the command line interface ability to configure RDU101 network settings.
8. Updated the command line interface to increase the login timeout from 1 minute to 3 minutes.



---------------------------------------------------------------------------
2019-03-27 RELEASE

FILES:
GXT5-MCU-V140-ALL.bin
GXT5-DSP-V150(500-3K)(LV,HV,I).bin

1.  Updates for factory use only.



---------------------------------------------------------------------------
2019-03-15 RELEASE

FILES:
GXT5-MCU-V140-ALL.bin
GXT5-DSP-V140(500-3K)(LV,HV,I).bin

1.  Updates for factory use only.



---------------------------------------------------------------------------
2019-02-22 RELEASE

FILES:
GXT5-MCU-V140-ALL.bin
GXT5-DSP-V130(500-3K)(LV,HV,I).bin


1.  Initial release. 500VA-3KVA (LV)



---------------------------------------------------------------------------