Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® EXL S1 UPS 300-1200kW

The Vertiv™ Liebert® EXL S1 UPS delivers secure power while providing premium load protection and maximum energy saving for large scale applications such as AI. Its Dynamic Grid Support feature can provide frequency regulation by controlling the input power to support services such as frequency regulation-up, regulation-down, or both via charging and discharging of the battery. At Dynamic Online mode, the UPS can have operating efficiency of up to 99% without sacrificing availability.

Get Brochure
Key Benefits
  • DYNAMIC GRID SUPPORT: With this feature, the UPS provides a fast response to react to the grid services commands in just 0.5 seconds
  • POWER PROTECTION FOR HIGH-DENSITY APPLICATIONS: It offers reliable power supply to AI power loads across multiple scenarios, including operation under generator, utility, and transition conditions
  • SPACE-SAVING DESIGN: Small footprint and high energy density allow optimal space
  • EASY TO SERVICE AND INSTALL: Easy, top and front access to key components; no need to go into bypass or shutdown power to access
  • SAFE CAPACITY MODE: Vertiv™ Liebert® EXL S1 safe capacity mode provides UPS load and battery discharge testing without an external load bank.

Benefits

  • MORE SPACE: Minimized UPS footprint allows more space for revenue-generating IT equipment
  • RESILIENT POWER PROTECTION: The UPS provides high level of efficiency, power quality and availability
  • UP TO 8 UNITS IN PARALLEL: It can support distributed and centralized parallel configurations
  • INSTALLATION FLEXIBILITY: It is compatible to VRLA and Lithium-Ion batteries
  • PROACTIVE REMOTE SERVICES: Have options for remote diagnostics and preventive monitoring services for UPS

Features

  • COMPACT SIZE: Smallest footprint among all competitors at this kVA size
  • 3 MODES OF OPPERATING EFFICIENCY: Double Conversion (97%), Dynamic Online (99%) and ECO Mode (>99%)
  • ADVANCED TOUCHSCREEN CONTROL PANEL: Customer can configure data and views
  • 2014 NEC COMPLIANCE: High Impedance DC Ground Fault detection for 2014 NEC compliance
  • FLEXIBLE CONFIGURATIONS: Dual asynchronous source/dual input capable
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location