Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv Knürr MIR IP54 Rack

The Knürr® MIR IP54 is our special rack, which protects your equipment from dirt, dust an water. This version of the Knürr Rack System is prepared for applications in industrial environment and factories. It is completely closed and offers an IP rating up to IP 54.

Get Brochure
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Fire/Alarm/Security
Tools & Selectors
Select, compare, or buy rack systems
Compare Rack Products
Find the ideal Vertiv™ rack for your needs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations

Benefits

Advanced Technology
Future-proof and flexible with integrated 19" slots and metric technology
Cable management Guaranteed space-saving cable management. Adaptable to installation-site
requirements: cable management can be selected from an extensive range of accessory components
Aluminium Constraction 
Proven technology based on
aluminum extrusions provides high
flexibility and stability at a low
weight, thereby significantly simplifying handling and installation
Rack is able to be taken apart, for better transportation in difficult surroundings

Features

fixed 19" component on the front and rear
– For IEC 297-3-compliant components
– Door opening angle, 180°
– For installing 19" components on the front and rear 
Jumpering space
– Front 73 mm
Load rating
– 5000 N static
Protection rating
– IP 54
Tests
– Earthing compliant with VDE 0100 T 540
– Vibration test compliant with MIL-STD 810 E
– IP test compliant with DIN 40 050 / IEC 529
Material / Finish
– Basic rack, extruded aluminum, polished
– Corner piece, die-cast aluminum, polished
– Covers, zinc-passivated sheet steel, powder-coated texture
 Doors, sheet steel, powder-coated texture, glass infill, front door, single safety-glass panel, 4 mm
 Multifunctional braces and
19" extrusions
, sheet steel, zinc-passivated
 Colour
– Visible surface of the covers,
RAL 7035 light-grey

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location