Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

responsible-solutions

Discover the technologies enabling change

Our vision is to enable a more environmentally responsible future by providing critical digital infrastructure that is highly reliable and highly energy and water efficient.

1. Vertiv’s SmartRow 2 reduces the energy required to cool the system by 30% | 2. Vertiv's SmartRow 2 reduces the total carbon emissions by an estimated 20%
3. The Vertiv™ Liebert® APM2 saves up to 72% floor space while achieving the same runtime compared to conventional UPS systems.

Responsible products and solutions spotlight

Responsible products and solutions are designed with features that can contribute to improvements in energy, water, carbon, and waste efficiencies when properly implemented, or that facilitate the integration of alternative energy sources.

Thermal management

Vertiv™ Liebert® XDU Coolant Distribution Units

The Liebert XDU Coolant Distribution Units offer systems that operate with or without facility water, allowing you to tap into the benefits of high-efficiency liquid cooling without incurring the cost of major infrastructure changes. This is available in North America, EMEA and India.

Learn more

Vertiv™ Liebert® XDM Split Indoor Chiller

Designed to remove barriers to liquid cooling in an air-cooled environment, the Liebert XDM Split Indoor Chiller is a liquid-to-fluid exchanger for rear door cooling applications that offers easy, cost-effective deployment in any data center. This is available in North America.

Learn more

Vertiv™ Liebert® AFC Chillers

Units compliant with Eco-design directive. Inverter compressor options for improved part load efficiency. This is available in EMEA, China, India and LATAM.

Learn more

Vertiv™ Liebert® PCW

Liebert® PCW is the ideal chilled water cooling unit, providing an efficient solution for data center and server room air conditioning. This water cooling system is available in a wide variety of configurations and capacities, ranging from 25 to 220 kW. This is available in North America, EMEA, China, India and LATAM.

Learn more

Critical power

Vertiv NetSure Solar Converter Shelf

Achieve your sustainability targets and reduce operating costs by augmenting your existing DC power system with the exceptional solar power density of Vertiv’s NetSure Solar Converter Shelf utilizing Vertiv’s eSure 4300W solar converter modules.

Learn more

Vertiv™ Liebert® APM Plus

Vertiv™ Liebert® APM Plus is a modular high density transformer-free UPS with double conversion efficiency of up to 97% that ensures remarkable operational cost savings, reducing both the Total Cost of Ownership (TCO) and the environmental impact. This is available in EMEA.

Learn more

Vertiv™ Liebert® Power-UPS Lithium, 400VA

The Vertiv™ Liebert® Power-UPS Lithium is a compact and lightweight standby/offline UPS that utilizes lithium-ion technology to deliver a longer life expectancy, and reduced replacement costs. This is available in North America.

Learn more

Vertiv™ Liebert® GXT5 Lithium-Ion UPS 5000 - 10000 VA, 120V/208V

The Vertiv™ Liebert® GXT5 Lithium-Ion double-conversion online UPS provides the highest level of power conditioning and power protection for critical business IT systems such as network equipment and business servers. This is available in North America.

Learn more

Rack and enclosures

Vertiv™ VRC-S Edge-Ready Micro Data Center System

Easily put IT infrastructure where you need it with the Vertiv™ VRC-S. This pre-integrated, enclosed micro data center is designed to be up and running at an edge application in days. This is available in North America and EMEA.

Learn more

Vertiv™ SmartRow™ DCX

SmartRow™ DCX provides a complete data center in a row in just weeks not months. It combines four to fourteen racks with data center grade thermal management, UPSs, power management, monitoring and control technologies and cable management all in an enclosed room neutral system. This is available in North America and LATAM.

Learn more

Vertiv™ Geist™ SwitchAir™

Network switches, load balancers and routers typically sit at the top and back portion of the rack, away from the cold aisle airflow at the front of the cabinet. This is available in North America, EMEA, ASIA, India and LATAM.

Learn more

Vertiv™ NetSure™
M Series

A robust and energy-efficient outdoor enclosure solution for 5G radio and IT edge equipment that delivers reliable power supply, including battery backup. This is available in EMEA.

Learn more

Vertiv™ TimberMod™

Vertiv™ TimberMod™ is the variant of the Vertiv™ SmartMod™ and Vertiv™ Power Module using mass timber as structural element instead of steel. This alternative supports customer’s sustainability objectives by using a more environmentally friendly material that can minimize resource depletion and can lower emissions.

Learn more

Featured articles

Article

Guide to sustainability

Learn strategies to address environmental impacts as data centers adopt AI and expand support of digital innovations.

Read more

PARTNERS
Overzicht
Partner-login

Taal & locatie