Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Productgroep

NetSure HVDC Power Systems

High voltage NetSure HVDC power systems improve efficiency and reliability in data center facilities and core telecom sites by minimizing AC to DC conversion steps. The modular design of the NetSure HVDC platform enables site configuration flexibility and scalable buildout to avoid stranded capacity.

Brochure aanvragen
Belangrijkste voordelen
Free up floor space near IT and telecom gear Transition to HVDC power while supporting critical AC and -48 VDC loads Use 10 times less copper cabling than -48 VDC Reduce energy losses on site with less AC to DC conversions
Meest geschikt voor:
  • Data Center/Colocation/Hosting
  • Telecom

This efficient, reliable family of AC to DC power systems for critical HVDC power applications combines the proven benefits of 48V DC power – modularity, scalability, ease of integration – with the cable and installation saving benefits of higher voltage distribution.

Overzicht modelspecificaties
NetSure HVT EO2 CA1
150 kW   375 A   400 VDC   380 VAC / 480 VAC   Cabinet  
NetSure HVT EO2 CN1
360 kW   900 A   400 VDC   380 VAC / 480 VAC   Cabinet  

Voordelen

Achieve your sustainability goals and save energy by minimizing AC to DC conversion steps via high voltage DC power (HVDC) Significantly reduce cabling and installation costs by distributing power at high voltage DC compared to 48V DC Free up floor space near the load by remotely backing up your HVDC infrastructure Minimize CapEx by building out power capacity in a scalable fashion to match your site power needs

Kenmerken

Higher power density and small footprint Safe and reliable with alarms for insulation failure and grounding faults Local monitoring and control via 7-inch touchscreen color display Real time remote monitoring via TCP/IP, SNMP and major web browsers Specialized parallel design for capacity expansion

* Voor modelspecifieke downloads dient u naar de modelspecifieke productpagina te gaan door de naam van het model te selecteren in bovenstaande specificatietabel.

PARTNERS
Overzicht
Partner-login

Taal & locatie