The page you're viewing is for Dutch (EMEA) region.

Productmodel

Trellis™ Platform Energy Manager Solution

he Trellis™ Energy Management Solution enables you to manage the energy usage in the data center with a centralized solution, quickly and in a cost effective manner.​

Brochure aanvragen
Meest geschikt voor:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Transportation

Voordelen

Provide a low risk entry point for particular data center operating needs
Quick Implementation
Streamlined and simplified buying process with a single SKU Include both product and ser vices in the offering
Enable accelerated user adoption and ROI for our customers
Provide the ability to scale into other solutions 

Kenmerken

These offerings are a low cost solution package that includes:
Software licensing
Implementation ser vices
Product knowledge transfer
Value training specific to the customer’s business needs
Maintenance 

Product Specifications Intel Xeon E5-2650 v2 2.60 GHz, 20M Cache, 8 Core (4) 16GB RDIMM - RAM (3) 600 GB 10,000 RPM HDD – Raid 5 controller recommended Gb Ethernet Adapter Recommended OS: RHEL 6.4 Recommended VM management: ESXi Key feature set • Site Manager & Power System Manager for monitoring • 30 FMDs for critical power and cooling infrastructure • Support for 40 rack PDUs & 30 sensors • Installation, configuration and design of 1 floor layout (Professional Services) • Ad Hoc Reporting • Training credit • UMG 4000 for data collection • Product knowledge transfer and custom value training • 1 Year Silver maintenance

Vind de contactpersoon in uw regio

Contactpersonen productsupport
Er worden contactpersonen weergegeven voor California, 91733, USA Wijzigen
[QA] Test Office Name One
555-555-1234
Test Office Location One Texas 75001 USA
Producten op het gebied van: UPS, DC-systemen, Industriële AC- en DC-systemen, PDU’s, Transfer switches, Windenergie, Noodverlichting, Stroomregeling en -bewaking, Thermal Management, Geïntegreerde oplossingen, Behuizingen voor buitenopstelling, Racks en Containment, Software, Bewaking
[QA] Test Office Name One corina test support
Test Office Location One Texas 75001 USA
Producten op het gebied van: UPS, DC-systemen, Industriële AC- en DC-systemen, PDU’s, Transfer switches, Windenergie, Noodverlichting, Stroomregeling en -bewaking, Thermal Management, Geïntegreerde oplossingen, Behuizingen voor buitenopstelling, Racks en Containment, Software, Bewaking

Taal & locatie