Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Netwerkkasten

Aangepaste netwerkkasten met wereldwijde oplossingen van Vertiv.

Het voordeel van Vertiv

Vertiv netwerkkast-oplossingen zijn gebouwd om de flexibiliteit, schaalbaarheid en efficiëntie te maximaliseren via vereenvoudigde, gestandaardiseerde ontwerpen.

Voortbouwend op de toonaangevende SmartCabinet™-, SmartRow™ DCR- en SmartRow™ DCX-productfamilies, kunnen we de netwerkkast-infrastructuur in een aantal weken ontwerpen en implementeren in uw bestaande ruimte. Verhoog de stroombesparing tot wel 28% en verhoog de dichtheid van de racks tot 60% zonder complexiteit of compromissen te hoeven sluiten, of u nu één of duizend kasten hebt.

Brochure downloaden

Vertiv Global Solutions

 Image

Neem deel aan het ontwikkelen van de initiële vereisten tot en met de uitvoering van het project.

 Image

Maak applicaties op maat met behoud van de voordelen van een gestroomlijnd proces.

 Image

Gebruik een combinatie van Vertiv-expertise en discipline-specifieke partners om bedrijfskritische uitdagingen te vereenvoudigen.

Gerelateerde producten en diensten

Vertiv™ VR Rack

Standardize your deployments around the world and bring them online faster with the Vertiv™ VR rack. The Vertiv™ VR supports a wide variety of equipment including servers, storage, switches, routers, PDUs, UPSs, console port servers and KVM switches.

Vertiv™ Liebert® GXT5 Lithium-Ion UPS 1000 - 3000 VA, 230V

The Vertiv™ Liebert® GXT5 Lithium-Ion double-conversion online UPS provides the highest level of power conditioning and power protection for critical business IT systems such as network equipment and business servers. This ensures that your mission-critical systems and applications are protected in the event of any utility power problems such as power surges or a complete loss of power.

Vertiv™ Geist™ Switched Rack PDU

Vertiv™ Geist™ Switched rack PDUs (rPDU) provide a comprehensive view of critical IT equipment power usage. Both at the rack and via remote access have the added ability to remotely turn on, turn off, or reboot power at each outlet. Switched rPDUs are available in a variety of electrical and receptacle configurations.

Vertiv™ Environet™ Alert

Vertiv™ Environet™ Alert provides industry companies with critical facility monitoring software that is affordable and easy to use. This solution delivers superior monitoring, alerting, trending and data organization capabilities for companies in such verticals as healthcare, financial services, government and more, helping them protect and grow their business. Customers get monitoring, alerting and trending at a price that’s right for their business.

Vertiv™ Geist™ Rack Transfer Switch

The Vertiv™ Geist™ Rack Transfer Switch (RTS) delivers redundant power to single corded devices. Two independent power inputs enables users to connect to a primary and secondary power source. The Vertiv™ Geist™ Rack Transfer Switch automatically detects the loss of power and switches the power load to the alternative power source in less than 4-8 milliseconds without the need for human intervention.

Vertiv Edge single phase UPS

Vertiv™ Edge is a family of highly reliable, efficient, manageable and flexible line interactive sinewave UPSs, with models ranging from 500VA to 3000VA in 1U, 2U, 3U, mini-tower, rack tower and rack-mount form factors (depending on model). With a high 0.9 power factor, controllable outlets and extended runtime options, Vertiv Edge is a cost-effective choice for protecting server and networking equipment in distributed and Edge IT applications.

Vertiv Geist Basic Rack PDU

Vertiv Basic rack PDUs (rPDU) provide reliable power distribution to critical IT equipment within a rack or cabinet. Basic rPDUs are available in a variety of electrical and receptacle configurations.

Hoe kunnen we helpen?

Beantwoord een paar eenvoudige vragen, zodat we u kunnen verbinden met een oplossingsspecialist in uw branche.

PARTNERS
Overzicht
Partner-login

Taal & locatie