The page you're viewing is for Polish (EMEA) region.

Rodzina produktu

Liebert IntelliSlot Unity Communications Cards

Provides Web access, environmental sensor data, and third-party customer protocols for Vertiv equipment. The cards employ Ethernet and RS-485 networks to monitor and manage a wide range of operating parameters, alarms and notifications. Provides a communication interface to Trellis, LIFE Services, Liebert Nform, and third-party building and network management applications.

Znajdź kontakt z działem sprzedaży Pobierz broszurę Pobierz instrukcję
Idealne rozwiązanie dla:
  • Usługi bankowe, finansowe i ubezpieczeniowe
  • Centrum przetwarzania danych/kolokacja/hosting
  • Administracja publiczna
  • Opieka zdrowotna
  • Sprzedaż detaliczna i hurtowa
  • Telekomunikacja
Gwarancja: Thirteen month limited warranty from date of shipment

Liebert IntelliSlot Unity Communications Interface Card provides Trellis, LIFE Services and Liebert Nform enablement as well as Web access, environmental sensor data, and third-party customer protocols for Emerson Network Power equipment. The cards employ Ethernet and RS-485 networks to monitor and manage a wide range of operating parameters, alarms and notifications.

Liebert IntelliSlot Unity Communications Interface Card provides Trellis, LIFE Services and Liebert Nform enablement as well as Web access, environmental sensor data, and third-party customer protocols for Emerson Network Power equipment. The cards employ Ethernet and RS-485 networks to monitor and manage a wide range of operating parameters, alarms and notifications.

Przegląd specyfikacji modelu
Vertiv™ Liebert® IS-Unity Communications Card
Unity Communication Cards   IntelliSlot Port in device   Web (HTTP/HTTPS)   7 to 12VDC; 3.6W maximum power consumption   RJ-45 10/100 Ethernet, RJ-45 RS-485, RJ-45 Sensor   1.45   2.97   5.2   0.4  

Korzyści

Flexibility
Allows systems to be viewed from the network via browsers and popular protocols
Connects to Ethernet or 485 Serial networks, or both
Multiple third-party protocols (SNMP v1/v2c/v3, BACnet IP/MSTP, Modbus TCP/RTU, YDN23) from a single card
Environmental support using Liebert SN Sensors - Temperature, Humidity, Leak Detection, Doors, Contact Closures
Supports a variety of Vertiv software tools and services
Security
HTTPS message and Web Access encryption
SNMP v3 with installable certificates  

Właściwości

Provides Web access to the installed device via popular web browsers - Microsoft Internet Explorer, Mozilla Firefox, Google Chrome, and Safari (MacBook and iPad)
Provides alarm notifications ia eMail and text messaging
Supports envinronmental monitoring via Liebert SN Sensors
Third-party protocols (Modbus TCP/RTU, BACnet IP/MSTP, SNMP v1/v2c/v3, and YDN23) are supported for building and network management applications 
Enables Vertiv software tools and services, including Trellis, Liebert Nform, and LIFE Services  

Znajdź kontakt w Twoim regionie

Kontakt z działem wsparcia produktowego
Pokazane kontakty dla California, 91733, USA Zmień
[QA] Test Office Name One
Test Office Location One Texas 75001 USA
Kluczowe obszary produktów: Zasilacze bezprzerwowe (UPS), Systemy zasilania DC, Przemysłowe systemy AC i DC, Dystrybucja zasilania, Przełączniki źródeł zasilania, Energetyka wiatrowa, Oświetlenie awaryjne, Sterowanie i monitoring systemów zasilania, Klimatyzacja precyzyjna, Zintegrowane rozwiązania, Obudowy zewnętrzne, Szafy rack i obudowy, Oprogramowanie, Monitorowanie
[QA] Test Office Name One corina test support
Test Office Location One Texas 75001 USA
Kluczowe obszary produktów: Zasilacze bezprzerwowe (UPS), Systemy zasilania DC, Przemysłowe systemy AC i DC, Dystrybucja zasilania, Przełączniki źródeł zasilania, Energetyka wiatrowa, Oświetlenie awaryjne, Sterowanie i monitoring systemów zasilania, Klimatyzacja precyzyjna, Zintegrowane rozwiązania, Obudowy zewnętrzne, Szafy rack i obudowy, Oprogramowanie, Monitorowanie
3 contact office types
California USA
Kluczowe obszary produktów: Monitorowanie

Często zadawane pytania

Q
Can I obtain a list of the supported SNMP Traps and parameters from the card?
A
Yes, once SNMP is enabled on the card the SNMP data available from the managed device is available on the Download menu display from the managed device tab. Consult the User Manual for more details.
Q
How many SNMP Trap targets can I configure in the Liebert IntelliSlot Unity Card?
A
20
Q
Can I obtain a list of the supported Modbus and BACnet data from the card?
A
Yes, once Modbus and/or BACnet is enabled on the card the enabled protocol data available from the managed device is available on the Download menu display from the managed device tab. Consult the User Manual for more details.
Q
Is the Liebert IntelliSlot Unity Card hot-swappable?
A
Yes, you will not be required to shutdown your equipment to install this card.
Q
What Vertiv products are supported by the IS-UNITY-DP and IS-UNITY-LIFE cards?
A
Most UPS and Thermal Management products - see the Unity User Manual for the complete list.

Język i lokalizacja