Liebert Transformer Module Centralized Power Supply
The Liebert Transformer Module provides centralized power distribution for 24VAC loads, with two independently-fused 40VA isolated outputs. The TM115 and TM230 transformer modules are designed as self-contained, stand-alone devices.
Zapisano produkt na tablicy użytkownika
Zapisano produkt na tablicy użytkownika, aby móc wrócić do niego w przyszłości. Jeśli nie chcesz tego przedmiotu w zapisanych, można z łatwością usunąć go z tablicy użytkownika.
Zaloguj się lub załóż konto, aby zapisać to na później
- Data Center/Colocation/Hosting
- Manufacturing
- Professional Services
Liebert Transformer Module Centralized Power Supply
The Liebert Transformer Module provides centralized power distribution for 24VAC loads, with two independently-fused 40VA isolated outputs. The TM115 and TM230 transformer modules are designed as self-contained, stand-alone devices.
- Data Center/Colocation/Hosting
- Manufacturing
- Professional Services
Korzyści
Outputs independently fused for greater reliability
Supports Liebert SiteScan Web applications to power multiple modules
Power for the Liebert Universal Monitor and I/O expansion module from one power source
Power for stand alone and leak detection modules
Właściwości
Provides independently fused circuits
Each Liebert 24VAC outputs has a replaceable fuse for circuit protection
Includes On/Off switches
TM115 transformer module converts 115VAC to two 24VAC outputs; Liebert TM230 transformer module converts 230VAC to two 24VAC outputs