Trabalhar com um representante do fabricante Vertiv permite que os designs complexos sejam configurados de acordo com as suas necessidades únicas. Se for uma organização que procura orientação técnica num projeto de grandes dimensões, a Vertiv pode fornecer o apoio de que necessita.

Saiba mais

Muitos clientes trabalham com um parceiro revendedor Vertiv, para comprar produtos Vertiv para as suas aplicações de IT. Os parceiros têm uma vasta formação e experiência, e estão posicionados de forma única para especificar, vender e apoiar soluções completas de TI e infraestruturas com produtos Vertiv.

Encontrar um revendedor

Já sabe do que precisa? Quer a conveniência da compra e do envio online? Determinadas categorias de produtos Vertiv podem ser adquiridas através de um revendedor online.


Encontre um revendedor on-line

Precisa de ajuda para escolher um produto? Fale com um Especialista Vertiv altamente qualificado que o ajudará a orientar-se para a solução certa para si.



Contacte um Especialista Vertiv

The Vertiv VRC-S Edge-Ready Micro Data Center

Experience your future edge IT infrastructure like never before

Feel Your IT Edge

Strengthen your network edge in days and without hassle, as our latest pre-integrated data center solution simplifies the deployment and management in edge IT, thanks to the pre-assembled and factory-tested power distribution, high-precision cooling, and smart monitoring.

Wouldn’t it be awesome if you could see what the VRC-S is made of right now, on-site or in your living room? If you could closely look at every sub-system and how they work together to deliver unmatched performance for your network edge? Or if you could see the invisible functionalities that make it the best micro data center out there?

Then why don’t you?

Bring the VRC-S to life though the augmented reality capabilities of Vertiv™ XR, available on Google Play & App Store.

playstore_276990_0.png

appstore_276991_0.png

The Future is Now

Grow Your IT Edge Your Way

You know best what your edge is. So why not grow it your way?

You can do that by deploying a micro data center where all the sub-systems work seamlessly together to help you reach your goals. Then, you’ll want to tailor the solution to optimally support your gear, while also standardizing deployments, for easy scalability.

You’ll also need to make sure your new system will operate smoothly and that your equipment is going to have the optimal functioning conditions, in every scenario. Last, but not least, you cannot build your edge without full system visibility and remote management, right?

If that’s what you think too, then we’ve basically talked about the VRC-S. So, now’s the time we stop talking and start doing: take the VRC-S micro data center for a test drive, on your own terms.

Immerse yourself in the interactive augmented reality exploration with Vertiv™ XR

appstore_276991_0.png
 

No Degree Left Behind

Application continuity is maintained during cooling system loss, as integrated and independently controlled back-up ventilation enables IT asset operation without interruption.

 

Ships in Days, Installs in Hours

Designed for easy deployment, in many different variations, fully assembled at the factory, the VRC-S Edge-Ready Micro Data Center can be up and running at your IT Edge location in a matter of days.

 

Adaptive performance reduces operating costs

The integrated IT cooling adapts the performance to the IT load and leads in combination with the built-in hot-cold cooling air separation to highest energy efficiency and optimized operating costs.

 

Extend the Life of Your IT Equipment

Your IT equipment will perform seamlessly for years to come. The 3.5 kW cooling precisely provides cooling air temperature of your choice.

 

Always-On Power Continuity

Maintain operation though utility power outages, as the factory-integrated UPS powers the entire system, including cooling and IT assets, for application continuity.

 

Smart Monitoring and Control

Remote monitoring and control of the complete system is included, and pre-wired in the factory. The intelligent and pre-programmed rPDU ensures the full visibility of the system incl. UPS and cooling.

 

Control Everywhere

There's no need for constant on-site monitoring, as you'll be able to access, control, and manage your micro data center from wherever you are, through a single IP address.

 

Let’s Get in Touch

Your Message*
CONSENTIMENTO DE AVISO DE PRIVACIDADE

Tendo recebido e lido este Aviso de privacidade sobre o tratamento de dados pessoais (fornecidos de acordo com o Artigo 13 do Regulamento da UE 679/2016), dou o meu consentimento para:

Additional Resources

 

Vertiv™ VRC-S is a micro data center solution fully industry-standard assembled at the factory and designed specifically for IT edge applications. Available in various configurations, the Vertiv VRC-S is delivered in days and installed in hours. 

Strengthen your network edge in days and without hassle, with our latest pre-integrated micro data center solution.

Putting sensitive IT equipment into spaces designed for some other purpose presents challenges, especially with respect to cooling. An office building is optimized to be comfortable for the employees who occupy it. 

Faced with a lengthy pandemic, booming online shopping demand, and a slowing economy, times are tough for retailers. But hope lies in new technologies that could reshape an industry still wedded to the past.

Your Edge is Here

You best know where your edge is and where it needs to get. In order to help you achieve it in the best possible way, we have your back with a made-to-measure prefabricated micro data center solution. So, let’s take it to the next step: bring the VRC-S to life with AR.

playstore_276990_0.png

appstore_276991_0.png

PARTNERS
Descrição geral
PARTNERS
Descrição geral
Acesso de Partner

Idioma e Localização