Energy Labs
Manufacturer of custom air handling, air-cooled and evaporative-cooled rooftop DX units, indirect and direct evaporative cooling, and energy recovery systems.

Our custom air handling solutions from Energy Labs are designed to satisfy diverse building requirements and environments.
We have custom air handlers in a virtually limitless array of capabilities, configurations, sizes, capacities and materials built to customer specification. We provide complete customized systems for cooling, heating, humidification and air filtration.
For any application, our air handlers from Energy Labs have the long lasting, energy efficient, full system solution to fulfill your air handling needs.
Products

Custom Air Handling Units
Energy Labs custom Air Handling systems are the premium solutions for controlling building environments. Our custom air handlers are available in many configurations, sizes, capacities and materials built to customer specification. We provide complete customized systems for cooling, heating, humidification and air filtration.

Direct Evaporative Cooling Units
Direct Evaporative cooling has gained popularity and rapid acceptance because the process relies on the direct evaporation of water to produce significant cooling and humidification with extremely low energy consumption while eliminating any need refrigerants. Even with all the sophisticated technology available, direct evaporative cooling is still the simplest, most cost-effective method of cooling and humidification for air.

IDDX Data Center Hybrid Cooling System
Thanks to the Energy Labs IDDeX unit It is no longer necessary to install expensive to operate and space consuming Legacy systems utilizing Computer Room Air-Conditioning (CRAC) units to achieve proper conditions and insure system reliability. With fewer more efficient IDDeX systems, Operating Expense is reduced to the absolute minimum, below all other types of Data Center systems.
Product Type
- Custom Air Handler Units
- Air Handling Units
- Thermal Break
- Indirect Evaporative Cooling Units
- Direct Evaporative Cooling
- Air Cooled DX Package Units
- Evaporative Condesing DX Package Systems
- IDDeX Data Center Hybrid Cooling Systems
- ELI Fan & Systems
- Optiline Fan Array™
- Dampers Airfoil Aluminum Extruded Blades & Louvers
- Coils
- Access Doors
- Filters
- Electrical
- Custom Integrated Control Systems
- Base Frames
- Casings
Contacts