Geist™
Reliable built-to-order PDUs

Since supplying its first power hardware in 1948, the Geist brand has expanded into data center power, cooling, monitoring, and infrastructure management products that are designed to fit each customer’s specific needs. For over 60 years, the brand has dedicated itself to design and manufacture industry-leading technology and software for the four cornerstones of data center management: power, cooling, monitoring, and data center infrastructure manage (DCIM) while providing superior customer service.
Today, Geist joins Vertiv’s brand portfolio to further strengthen its position as a market leader in the Rack PDU industry, sharing the same vision to create more efficient and secure data centers around the world.
Products
Switched PDUs
The Monitored and Switched PDU offers real-time power consumption monitoring including voltage, real power, apparent power, power factor, amps and kilowatt hours via
Monitored PDU
The Monitored and Switched PDU offers real-time power consumption monitoring including voltage, real power, apparent power, power factor, amps and kilowatt hours via
Basic PDU
The Monitored and Switched PDU offers real-time power consumption monitoring including voltage, real power, apparent power, power factor, amps and kilowatt hours via
Network Switch
The Monitored and Switched PDU offers real-time power consumption monitoring including voltage, real power, apparent power, power factor, amps and kilowatt hours via
Environmental Monitoring
Prevent overheating of network switches by directing cool air to switch intakes, keeping hot exhaust air out. Keep your switches cool with Geist.
Monitored PDU
As with all Watchdogs, the Watchdog 100 allows users to keep an eye on remote conditions from a secure web interface and receive SNMP, e-mail, text message (via your carrier's email-to-SMS gateway) and voice call* alert notifications when user-specified thresholds are breached.
Build-to-Order PDU
As with all Watchdogs, the Watchdog 100 allows users to keep an eye on remote conditions from a secure web interface and receive SNMP, e-mail, text message (via your carrier's email-to-SMS gateway) and voice call* alert notifications when user-specified thresholds are breached.
Metered PDU
As with all Watchdogs, the Watchdog 100 allows users to keep an eye on remote conditions from a secure web interface and receive SNMP, e-mail, text message (via your carrier's email-to-SMS gateway) and voice call* alert notifications when user-specified thresholds are breached.
Contacts
Quick Links
Related News