Liebert®
Protecting the power and environment of your mission critical electronic systems

Your data center and edge computing sites are the core of your business. Intelligent, efficient power and thermal infrastructure are critical to ensuring continuous access to vital applications and data. Liebert power and thermal management systems are designed to protect your IT environment and adapt to your changing needs.
Produtos em destaque
Liebert GXT4 UPS, 700-10,000 VA
Recommended to protect mission-critical equipment, Liebert® GXT4™ is a true on-line UPS that delivers continuous, high-quality AC power with no break when transferring to battery. It protects equipment from all power disturbances due t...
Liebert Trinergy Cube UPS, 150 kW-3.4 MW
Liebert® Trinergy™ Cube is the new generation of Trinergy UPS delivering unsurpassed performance to enterprise data centers. Ready to evolve with growing business demands, it offers the highest level of power availability as well as re...
Liebert AFC, Adiabatic Freecooling Chillers
Liebert AFC combines the outstanding levels of energy efficiency allowed by freecooling together with the endless availability guaranteed by the compressor back up (available both with multi-scroll or screw compressors) and the highly ...
Serviços em destaque
LIFE™ Services
Minutes matter when business-critical systems go down. But even knowing there is a problem can take hours without constant oversight. LIFE Services provides 24/7 monitoring for near-instant notification of operating anomalies or alarm ...
Liebert UPS Preventive Maintenance
Downtime in a data center that supports business-critical operations is not an option. While Liebert UPS units are designed for reliability, they do contain life-limited components that must be proactively serviced to ensure your UPS w...
Thermal Preventive Maintenance
Thermal management equipment is designed to meet the needs of dynamic heat loads in your data center. Properly trained technicians, following manufacturer recommendations and using OEM parts can have a profound effect on your equipment...