The page you're viewing is for Portuguese (EMEA) region.

Família de produtos

Circuit Breaker Testing and Maintenance

Circuit breakers play a critical role in protecting the people and equipment in your critical facility, and they are integral in limiting the damage should a fault occur. But like all electrical components, circuit breakers can and do fail. Comprehensive NETA-based testing and maintenance services ensure circuit breakers work when they are needed.

Obter brochura
Especialmente adequado para:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Manufacturing

Vantagens

Increased system availability occurs as operational issues are regularly identified and corrected
Improved worker safety happens when circuit breakers operate per specifications
Reduced unplanned downtime is due to elimination of circuit breaker malfunctions or failures
Lower overall maintenance costs are achieved due to ongoing oversight of assets that reduces larger, more costly issues
Proper protection for your critical equipment requires proper circuit breaker performance achieved through maintenance
Longer equipment operating life happens as the protection system is optimized to remove factors that cause premature aging

Características

NETA-certified acceptance testing and maintenance ensures proper operation of protective devices and protection for the electrical system\
Setting verification in accordance with your facility’s short circuit/coordination study ensures circuit breakers will trip according to specifications
Infrared scans provide early detection of hot spots that can lead to costly and dangerous problems if not addressed
Arc flash studies help mitigate potential electrical hazards for personnel who work on or near energized circuits, and include recommendations for bringing your facility into compliance with critical safety regulations
 

Encontre o contacto da sua área

Contactos de apoio aos produtos

A mostrar contactos para Ohio, 43215, USA Alteração
[QA] Test Office Name Five
Test Office Location Five Alabama 35213 USA
Áreas de foco do serviço: Resposta de emergência, Manutenção preventiva
Abacus Test Office
Abacus Test Office Address Louisiana 70033 USA
Áreas de foco do serviço: Serviços de projeto, Serviços de otimização do desempenho, Formação, Resposta de emergência, Manutenção preventiva, Manutenção preventiva para aplicações industriais, Serviços remotos, Peças de reposição e gestão de peças, Generators & Switchgear Services
Beetle Test Office
Beetle Test Office Address Louisiana 70033 USA
Áreas de foco do serviço: Serviços de projeto, Serviços de otimização do desempenho, Formação, Resposta de emergência, Manutenção preventiva, Manutenção preventiva para aplicações industriais, Serviços remotos, Peças de reposição e gestão de peças, Generators & Switchgear Services

Idioma e Localização