Trabalhar com um representante do fabricante Vertiv permite que os designs complexos sejam configurados de acordo com as suas necessidades únicas. Se for uma organização que procura orientação técnica num projeto de grandes dimensões, a Vertiv pode fornecer o apoio de que necessita.

Saiba mais

Muitos clientes trabalham com um parceiro revendedor Vertiv, para comprar produtos Vertiv para as suas aplicações de IT. Os parceiros têm uma vasta formação e experiência, e estão posicionados de forma única para especificar, vender e apoiar soluções completas de TI e infraestruturas com produtos Vertiv.

Encontrar um revendedor

Já sabe do que precisa? Quer a conveniência da compra e do envio online? Determinadas categorias de produtos Vertiv podem ser adquiridas através de um revendedor online.


Encontre um revendedor on-line

Precisa de ajuda para escolher um produto? Fale com um Especialista Vertiv altamente qualificado que o ajudará a orientar-se para a solução certa para si.



Contacte um Especialista Vertiv

Edge Data Centers

Simplify and accelerate edge deployments with Vertiv

Scale Edge Capacity FAST – With Vertiv

Edge data center solutions from Vertiv offer the fastest path to scale Edge capacity. They are proven to accelerate deployment while driving end-to-end simplicity and reduce risk of hidden costs and project delays. They are designed for the Edge and built with the most advanced power and cooling technologies in the industry.

READ BROCHURE     SCHEDULE A DEMO WITH AN EXPERT

Experience the Benefits of Partnering with Vertiv

High Speed Low Risk.png
High speed
low risk

Solutions are engineered by Vertiv ensuring interoperability and seamless installations. Robust management tools provide remote visibility and control over the entire system

Unmatched Power and Cooling Technology.png
Unmatched power and cooling technology

Uniquely broad range of power and cooling technology, including high-density capabilities for AI and high-performance compute

Flexible Designs and Customization.png
Flexible Designs and customization

Leverage over 60 cross-disciplined engineers and solution architects to assist in tailoring a solution to meet your requirements

Global coverage with local support.png
Global coverage with local support

When speed is critical, many solutions are stocked and available globally to enable rapid deployment and seamless installation at scale.

Unmatched Service Expertise and Coverage.png
Unmatched service expertise and coverage

With over 270 service centers across the globe, Vertiv has been building and servicing the world’s most critical infrastructure for over 50 years.

Upgrade Unused Space and Optimize Footprint

Deploy 80% faster and reduce deployment cost with a pre-engineered solution.

Rather than waiting months to design and deploy a new Edge Data Center solution or retrofit an existing space, a Vertiv™ SmartRow™ 2 can be installed in less than 5 days. Each system includes in-row cooling with complete airflow containment, UPS battery backup, integrated power distribution, rack PDUs, and cable management.

Learn More

Connected. Responsive. Intelligent. Global.

Building and servicing the world’s most critical infrastructure for over 50 years.

Edge-Data-Center-Solutions-Web-Infographics-EN-GL-1200x675-table.jpg

Prefabricated Modular Solutions

Vertiv uses modular integration techniques to tailor solutions for your application while offering the benefits of a streamlined process.

We leverage and customize industry-leading products including Vertiv™ SmartMod™ Infrastructure, and can work through laws and regulations, and interact with state, local, and federal officials as required. With Vertiv global solutions, you can implement uniquely customized modular edge data centers of any scale that are built to maximize flexibility, improve scale, and boost efficiency.

Download Brochure

Big-Box Retailer Achieves 95% Faster Deployment

See how a Big-Box Retailer Leveraged Vertiv™ Edge Data Center Solutions

Fast Deployment.png

Faster Deployment

Cost Savings per Deployment.png

Cost savings per deployment

Minutes of Unplanned Downtime Since Installation.png

Minutes of unplanned downtime since installation

Capacity Extension.png

kW of capacity expansion

Get Ready for AI with High Density Liquid Cooling

Wherever you are on your liquid cooling journey, Vertiv offers solutions and services to help you achieve your business goals and technical requirements. We deliver a portfolio of solutions that support hybrid air- and liquid-cooling, as well as fully liquid-cooled data centers, including:

  • Coolant distribution units (CDUs) and indoor chillers engineered to provide complete infrastructure solutions for data center liquid cooling
  • Active and passive rear-door heat exchangers
  • Heat rejection systems designed to work with liquid cooling CDUs and chillers
  • Retrofit solutions that enable air cooling equipment to be modified to support liquid cooling
  • Established practices and services for commissioning, startup, and operation of liquid cooling infrastructure
Learn More

Related Products & Services

SmartMod Infrastructure

Prefabricated buildings for a wide variety of applications and industries, designed as easy transportable, preassembled modules for rapid deployment. The SmartMod™ is specially designed with data center managers’ needs in mind, offering an intelligent, rapid deployable, prefabricated enclosure for modular data centers.

Front view of the Liebert APM online UPS

Liebert APM UPS, 30-600 kW

The Liebert® APM is a versatile and modular, transformer-free UPS designed to operate with a maximum energy efficiency of up to 96.3% for the protection of medium to large-sized business-critical applications.

Liebert CRV, Row-based Cooling Unit

A self-contained data center cooling unit that is ideally suited and designed for cooling server rack cabinets in small and medium data centers. Liebert CRV features the iCOM Control and a digital scroll compressor, for high reliability and optimized data center heat management.​​​​​

Liebert EXL data center UPS family side view

Liebert EXL S1 UPS, 100-1200 kW

Liebert® EXL S1 delivers secure power while providing first class load protection and maximum energy saving for medium-large data centers and mission critical applications. The latest high efficiency Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability.

Como podemos ajudar?

Responda a algumas perguntas simples, para que possamos colocá-lo em contacto com um especialista em soluções no seu setor.

PARTNERS
Descrição geral
PARTNERS
Descrição geral
Acesso de Partner

Idioma e Localização