DCE Optimized Rack Systems
The Vertiv DCE Rack System is designed to meet the flexibility, ease of installation, and delivery requirements of modern data centers, and is available in pre-configured or customized builds.
Guadar este produto no seu dashboard
Você pode guardar este produto no seu dashboard para ve-lo depois. Você pode elimina-lo com facilidade do seu dashboard quando você já no quer ve-lo lá.
Please login or create an account to save this for later
- Bancos, Setor Financeiro e Seguradoras
- Data Center/ Colocation / Hosting
- Educação
- Governo
- Setor de Saúde
- Telecomunicação
DCE Optimized Rack Systems
The Vertiv DCE Rack System is designed to meet the flexibility, ease of installation, and delivery requirements of modern data centers, and is available in pre-configured or customized builds.
- Bancos, Setor Financeiro e Seguradoras
- Data Center/ Colocation / Hosting
- Educação
- Governo
- Setor de Saúde
- Telecomunicação
Especificações
The DCE Rack System shall be configurable as a basic four-post open rack, a cabling and distribution enclosure or a complete server enclosure. DCE Racks shall include EIA-310E standard rack-mount rails. The core systems shall be factory-assembled, ready for the installation of customer-supplied electronic equipment. All DCE basic open rack, distribution and server enclosures shall be flexible and field-upgradeable with doors, panels, UPS, power distribution and fan options.
The DCE Rack System shall be configurable as a basic four-post open rack, a cabling and distribution enclosure or a complete server enclosure. DCE Racks shall include EIA-310E standard rack-mount rails. The core systems shall be factory-assembled, ready for the installation of customer-supplied electronic equipment. All DCE basic open rack, distribution, and server enclosures shall be flexible and field-upgradeable with doors, panels, UPS, power distribution and fan options.
|
E42712
|
||||||
|---|---|---|---|---|---|---|
| 42U | 78.74 in | 27.55 in | 47.24 in | 429 lbs | ||
| See more product information | ||||||
|
E42711
|
||||||
| 42U | 78.1 in | 27.55 in | 43.3 in | 429 lbs | ||
| See more product information | ||||||
|
E42612
|
||||||
| 42U | 78.1 in | 23.6 in | 47.3 in | 417 lbs | ||
| See more product information | ||||||
|
E42611
|
||||||
| 42U | 78.1 in | 23.6 in | 43.3 in | 398 lbs | ||
| See more product information | ||||||
|
E24611
|
||||||
| Rack | 24U | 77% Perforated Locking Front / Rear | 47.2 in | 23.6 in | 43.3 in | 275 lbs |
| See more product information | ||||||
|
E42811
|
||||||
| 42U | 78.74 in | 31.49 in | 43.3 in | 445 lbs | ||
| See more product information | ||||||
|
E42812
|
||||||
| 42U | 78.74 in | 31.49 in | 47.24 in | 473 lbs | ||
| See more product information | ||||||
|
E45611
|
||||||
| 45U | 84 in | 23.6 in | 43.3 in | 426 lbs | ||
| See more product information | ||||||
|
E45612
|
||||||
| 45U | 84 in | 23.6 in | 47.3 in | 442 lbs | ||
| See more product information | ||||||
|
E45711
|
||||||
| 45U | 84in | 27.55in | 43.3in | 450 lbs | ||
| See more product information | ||||||
|
E48612
|
||||||
| 48U | 89.35 in | 23.6 in | 47.3 in | 462 lbs | ||
| See more product information | ||||||
|
E48611
|
||||||
| 48U | 89.35 in | 23.6 in | 43.3 in | 446 lbs | ||
| See more product information | ||||||
|
E45812
|
||||||
| 45U | 84 in | 31.49 in | 47.3 in | 496 lbs | ||
| See more product information | ||||||
|
E45811
|
||||||
| 45U | 84 in | 31.49 in | 43.3 in | 478 lbs | ||
| See more product information | ||||||
|
E45712
|
||||||
| 45U | 84 in | 27.55 in | 47.24 in | 466 lbs | ||
| See more product information | ||||||
|
E48711
|
||||||
| 48U | 89.35 in | 27.55 in | 43.3 in | 471 lbs | ||
| See more product information | ||||||
|
E48712
|
||||||
| 48U | 89.35 in | 27.55 in | 47.24 in | 503 lbs | ||
| See more product information | ||||||
|
E48811
|
||||||
| 48U | 89.35 in | 31.49 in | 43.3 in | 501 lbs | ||
| See more product information | ||||||
|
E48812
|
||||||
| 48U | 89.35 in | 31.49 in | 47.3 in | 534 lbs | ||
| See more product information | ||||||
|
DCE Accessories
|
||||||
| See more product information |
Vantagens
Recursos
*Para ver downloads específicos de modelos, é necessário acessar a página de produto específica do modelo, selecionando o nome do modelo na tabela de especificações acima.
Perguntas frequentes
- P
- What does the DCE come with?
- R
- The DCE is available in 24U, 42U, 45U, and 48U heights. Widths of 600mm, 700mm, or 800mm and Depths of 1100mm and 1200mm. Each rack includes: single perforated front door, Split perforated rear doors, Locking handles front and rear, 2 pairs split side panels, Cable entry top cover, 2 sets of 19" EIA Rails, 2 Full height rack PDU Mounting / Cable management brackets, casters and leveling feet, Baying brackets, along with Installation Hardware package.
- P
- Can the DCE have different locks?
- R
- No, the doors and side panels cannot be keyed differently. But there is a combination Lock handles available for the front and rear doors.
- P
- Is the DCE available in white (RAL7035)?
- R
- Yes, Along with our standard RAL721 Black.
- P
- Can the DCE be bayed (Clustered) with the side panels on?
- R
- Yes
- P
- Are the doors reversible?
- R
- Yes, the doors can either be right hand or left hand hinged. They come from the factory Right hand hinged.