The page you're viewing is for Portuguese (LATAM) region.

Família de Produtos

Avocent LCD Local Rack Access Console

The Avocent LRA Console family provides the simplicity, efficiency and ease of use to make it the perfect in data center access point. The LRA line enables ease of access to multiple servers making software upgrades, troubleshooting and system mo​nitoring convenient and less time-consuming.

Obter Brochura Obter Manual
Ideal para:
  • Bancos, Setor Financeiro e Seguradoras
  • Data Center/ Colocation / Hosting
  • Educação
  • Governo
  • Setor de Saúde
  • Serviços Profissionais
  • Varejista e Atacadista
  • Transporte

Vantagens

Widescreen: 19” LED LCD panel with a 16:9 aspect ratio
Form Factor: Easy access in the 1U space
User Interface: On-Screen menu has an intuitive design and can be accessed in 7 languages
Data Center Local Access: Complete entry point to local servers when needed
Ease Of Use: Full desktop style keyboard with number pad, touch pad and 2 USB 2.0 pass through ports

Recursos

Global certifications and availability
19” Widescreen HD LED-backlit monitor
Dual USB 2.0 pass-thru for faster data transmission
Fully installed console occupies only 1U rack space
Intuitive and user friendly on-screen display user interface
Full 103 key keyboard with number pad and touch pad pointer
Keyboard available in 12 languages
TAA compliant version available
Power efficient during operation and standby  
Available 8 or 16 Port digital KVM switch bundle

Contatos

Suporte em

Showing contacts for California, 91733, USA Alterar localização
[0CT] PDP & SDP regression
Sales Direct Market Resellers #3 Direct Sales France
Áreas de produto de foco: Fontes de Alimentação Ininterrupta (UPS), Sistemas de Alimentação CC, Mobile Workstation

Selecione o seu país e idioma