The page you're viewing is for Portuguese (LATAM) region.

Família de Produtos

Liebert SN Sensors

The Liebert SN environmental sensor family provides a wide range of sensors for monitoring temperature, humidity, leak detection and other conditions.

Buscar Contato De Vendas Obter Brochura Obter Manual
Ideal para:
  • Bancos, Setor Financeiro e Seguradoras
  • Data Center/ Colocation / Hosting
  • Educação
  • Governo
  • Setor de Saúde
  • Manufatura
  • Telecomunicação

Especificações por modelo
Liebert SN-2D Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  
Liebert SN-T Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  
Liebert SN-TH Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  
Liebert SN-3C Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  
Liebert SN-L Leak Detection Sensor
Sensor   Supplied bracket or cable tie   Through communications cable   Single leak cable input   2.75 in   2.25 in   0.875 in   0.25 lb  
Liebert SN-Z01 Integrated Temperature Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     0.625 in   2 in   0.75 in   0.25 lb  
Liebert SN-Z02 Integrated Temperature Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  
Liebert SN-Z03 Integrated Temperature and Humidity Sensor
Sensor   Supplied bracket or cable tie   Through communications cable     1.625 in   2 in   0.75 in   0.25 lb  

Vantagens

Auto-configuration
Highly flexible configurations
Fast installation and operation
Can be connected in a string that includes a combination of modular and integrated sensors

Recursos

Auto-configuration
Can be connected in a string that includes a combination of modular and integrated sensors
Compatible with the Liebert MPX and Liebert MPH rack PDUs, Liebert RDU-S monitoring devices and Liebert IS-UNITY DP Communications Card
Available as integrated sensors that can be placed in any area, including within a rack, to monitor temperature and humidity levels
Available as modular sensors with separate probes and cables to monitor temperature, humidity, door switches, smoke and water detection.
 
Integrated configurations (cable and sensor integrated):
SN-Z01 - Integrated cable with a single temperature probe
SN-Z02 - Integrated cable with three temperature probes
SN-Z03 - Integrated cable with three temperature probes and a single humidity probe
 
Modular configurations (cables and sensors separate):
SN-T – Single temperature sensor with 1 probe
SN-TH – Single temperature and humidity sensor with 2 probes
SN-2D – Door switch, with 1 probe
SN-3C – Digital input, with 3 inputs
Liebert SN-L - Leak detection, with 20’ long detection cable compatible with the Liebert IS-UNITY-DP communications card. 

Contatos

Suporte em

Showing contacts for Ohio, 43215, USA Alterar localização
[QA] Test Office Name Four
555-555-1237
Test Office Location Four Test Office Address Line 2 Four Texas USA
Áreas de produto de foco: Fontes de Alimentação Ininterrupta (UPS), Sistemas de Alimentação CC, Sistemas Industriais CA e CC, Distribuição de Energia, Chaves de Transferência de Energia, Energia Eólica, Iluminação de Emergência, Controle e Monitoramento de Energia, Gerenciamento Térmico, Soluções Integradas, Módulos Externos, Racks e Contêineres, Software, Monitoramento, Control Room Infrastructure, Mobile Workstation, Medium Voltage Inverter, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways
[QA] Test Office Name One
555-555-1234
Test Office Location One Texas 75001 USA
Áreas de produto de foco: Fontes de Alimentação Ininterrupta (UPS), Sistemas de Alimentação CC, Sistemas Industriais CA e CC, Distribuição de Energia, Chaves de Transferência de Energia, Energia Eólica, Iluminação de Emergência, Controle e Monitoramento de Energia, Gerenciamento Térmico, Soluções Integradas, Módulos Externos, Racks e Contêineres, Software, Monitoramento
[QA] Test Office Name One corina test support
Test Office Location One Texas 75001 USA
Áreas de produto de foco: Fontes de Alimentação Ininterrupta (UPS), Sistemas de Alimentação CC, Sistemas Industriais CA e CC, Distribuição de Energia, Chaves de Transferência de Energia, Energia Eólica, Iluminação de Emergência, Controle e Monitoramento de Energia, Gerenciamento Térmico, Soluções Integradas, Módulos Externos, Racks e Contêineres, Software, Monitoramento

Selecione o seu país e idioma